Manufacturer part number: 63DIA021
Brand: MITUTOYO
Price: 861.84 €
Delivery time: 60 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
63DIA021
Accreditation Body | DAkkS | Accreditation Standard | ISO 17025 | Calibration | with |
---|---|---|---|---|---|
Collar Diameter(mm) | 13 | Collar Thickness(mm) | 3 | Cone Angle(degree) | 120 |
Function Test | without | Indenter Diameter(mm) | 10 | Material | diamond |
Method | Rockwell | Product line | HR-100. HR-200. HR-300. HR-400. HR-500. HR-600. AR-10. AR-20ARK | Shaft Length(mm) | 11 |
Shaft Diameter(mm) | 6.34 | Standard | ISO 6508-2, ASTM E18 Class B | Tip Radius | 0.2 |
Total Length(mm) | 27 | Type | Diamond cone indenter | Usable Length(mm) | 16 |
This page is Diamond Cone Indenter for Rockwell Test, Standard Type, part number 63DIA021.
You can find the detail information about specifications and dimensions on part number 63DIA021.
Part Number |
---|
63DIA022 |
63DIA023 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? |
---|---|---|---|---|---|
1,040.79 € | 1 | 60 Days | |||
453.95 € | 1 | 60 Days |