| Ceramic | 81 Blocks | 0 | - | 0.1001-0.1009 inch (0.0001 inch step / 9 blocks) 0.101-0.149 inch (0.001 inch step / 49 blocks) 0.05-0.95 inch (0.05 inch step / 19 blocks) 1-4 inch (1 inch step / 4 blocks)
| Inspection certificate | 1 pieces |
| Ceramic | 81 Blocks | 0 | - | 0.1001-0.1009 inch (0.0001 inch step / 9 blocks) 0.101-0.149 inch (0.001 inch step / 49 blocks) 0.05-0.95 inch (0.05 inch step / 19 blocks) 1-4 inch (1 inch step / 4 blocks)
| Inspection certificate | 1 pieces |
| Ceramic | 81 Blocks | 1 | - | 0.1001-0.1009 inch (0.0001 inch step / 9 blocks) 0.101-0.149 inch (0.001 inch step / 49 blocks) 0.05-0.95 inch (0.05 inch step / 19 blocks) 1-4 inch (1 inch step / 4 blocks)
| Inspection certificate | 1 pieces |
| Ceramic | 81 Blocks | 2 | - | 0.1001-0.1009 inch (0.0001 inch step / 9 blocks) 0.101-0.149 inch (0.001 inch step / 49 blocks) 0.05-0.95 inch (0.05 inch step / 19 blocks) 1-4 inch (1 inch step / 4 blocks)
| Inspection certificate | 1 pieces |
| Ceramic | 36 Blocks | 0 | - | 0.05 inch (1 block) 0.1001-0.1009 inch (0.0001 inch step / 9 blocks) 0.101-0.109 inch (0.001 inch step / 9 blocks) 0.11-0.19 inch (0.01 inch step / 9 blocks) 0.1-0.5 inch (0.1 inch step / 5 blocks) 1 inch, 2 inch , 4 inch (1 inch step / 3 blocks)
| Inspection certificate | 1 pieces |
| Ceramic | 36 Blocks | 0 | - | 0.05 inch (1 block) 0.1001-0.1009 inch (0.0001 inch step / 9 blocks) 0.101-0.109 inch (0.001 inch step / 9 blocks) 0.11-0.19 inch (0.01 inch step / 9 blocks) 0.1-0.5 inch (0.1 inch step / 5 blocks) 1 inch, 2 inch , 4 inch (1 inch step / 3 blocks)
| Inspection certificate | 1 pieces |
| Ceramic | 36 Blocks | 1 | - | 0.05 inch (1 block) 0.1001-0.1009 inch (0.0001 inch step / 9 blocks) 0.101-0.109 inch (0.001 inch step / 9 blocks) 0.11-0.19 inch (0.01 inch step / 9 blocks) 0.1-0.5 inch (0.1 inch step / 5 blocks) 1 inch, 2 inch , 4 inch (1 inch step / 3 blocks)
| Inspection certificate | 1 pieces |
| Ceramic | 36 Blocks | 2 | - | 0.05 inch (1 block) 0.1001-0.1009 inch (0.0001 inch step / 9 blocks) 0.101-0.109 inch (0.001 inch step / 9 blocks) 0.11-0.19 inch (0.01 inch step / 9 blocks) 0.1-0.5 inch (0.1 inch step / 5 blocks) 1 inch, 2 inch , 4 inch (1 inch step / 3 blocks)
| Inspection certificate | 1 pieces |
| Steel | 81 Blocks | 0 | - | 0.1001-0.1009 inch (0.0001 inch step / 9 blocks) 0.101-0.149 inch (0.001 inch step / 49 blocks) 0.05-0.95 inch (0.05 inch step / 19 blocks) 1-4 inch (1 inch step / 4 blocks)
| Inspection certificate | 1 pieces |
| Steel | 81 Blocks | 0 | - | 0.1001-0.1009 inch (0.0001 inch step / 9 blocks) 0.101-0.149 inch (0.001 inch step / 49 blocks) 0.05-0.95 inch (0.05 inch step / 19 blocks) 1-4 inch (1 inch step / 4 blocks)
| Inspection certificate | 1 pieces |
| Steel | 81 Blocks | 1 | - | 0.1001-0.1009 inch (0.0001 inch step / 9 blocks) 0.101-0.149 inch (0.001 inch step / 49 blocks) 0.05-0.95 inch (0.05 inch step / 19 blocks) 1-4 inch (1 inch step / 4 blocks)
| Inspection certificate | 1 pieces |
| Steel | 81 Blocks | 2 | - | 0.1001-0.1009 inch (0.0001 inch step / 9 blocks) 0.101-0.149 inch (0.001 inch step / 49 blocks) 0.05-0.95 inch (0.05 inch step / 19 blocks) 1-4 inch (1 inch step / 4 blocks)
| Inspection certificate | 1 pieces |
| Steel | 28 Blocks | 0 | - | 0.02005 inch (1 block) 0.0201-0.0209 inch (0.0001 inch step / 9 blocks) 0.021-0.029 inch (0.001 inch step / 9 blocks) 0.010-0.090 inch (0.01 inch step / 9 blocks)
| Inspection certificate | 1 pieces |
| Steel | 28 Blocks | 0 | - | 0.02005 inch (1 block) 0.0201-0.0209 inch (0.0001 inch step / 9 blocks) 0.021-0.029 inch (0.001 inch step / 9 blocks) 0.010-0.090 inch (0.01 inch step / 9 blocks)
| Inspection certificate | 1 pieces |
| Steel | 28 Blocks | 1 | - | 0.02005 inch (1 block) 0.0201-0.0209 inch (0.0001 inch step / 9 blocks) 0.021-0.029 inch (0.001 inch step / 9 blocks) 0.010-0.090 inch (0.01 inch step / 9 blocks)
| Inspection certificate | 1 pieces |
| Steel | 28 Blocks | 2 | - | 0.02005 inch (1 block) 0.0201-0.0209 inch (0.0001 inch step / 9 blocks) 0.021-0.029 inch (0.001 inch step / 9 blocks) 0.010-0.090 inch (0.01 inch step / 9 blocks)
| Inspection certificate | 1 pieces |
| Steel | 36 Blocks | 0 | - | 0.05 inch (1 block) 0.1001-0.1009 inch (0.0001 inch step / 9 blocks) 0.101-0.109 inch (0.001 inch step / 9 blocks) 0.11-0.19 inch (0.01 inch step / 9 blocks) 0.1-0.5 inch (0.1 inch step / 5 blocks) 1 inch, 2 inch , 4 inch (1 inch step / 3 blocks)
| Inspection certificate | 1 pieces |
| Steel | 36 Blocks | 0 | - | 0.05 inch (1 block) 0.1001-0.1009 inch (0.0001 inch step / 9 blocks) 0.101-0.109 inch (0.001 inch step / 9 blocks) 0.11-0.19 inch (0.01 inch step / 9 blocks) 0.1-0.5 inch (0.1 inch step / 5 blocks) 1 inch, 2 inch , 4 inch (1 inch step / 3 blocks)
| Inspection certificate | 1 pieces |
| Steel | 36 Blocks | 1 | - | 0.05 inch (1 block) 0.1001-0.1009 inch (0.0001 inch step / 9 blocks) 0.101-0.109 inch (0.001 inch step / 9 blocks) 0.11-0.19 inch (0.01 inch step / 9 blocks) 0.1-0.5 inch (0.1 inch step / 5 blocks) 1 inch, 2 inch , 4 inch (1 inch step / 3 blocks)
| Inspection certificate | 1 pieces |
| Steel | 36 Blocks | 2 | - | 0.05 inch (1 block) 0.1001-0.1009 inch (0.0001 inch step / 9 blocks) 0.101-0.109 inch (0.001 inch step / 9 blocks) 0.11-0.19 inch (0.01 inch step / 9 blocks) 0.1-0.5 inch (0.1 inch step / 5 blocks) 1 inch, 2 inch , 4 inch (1 inch step / 3 blocks)
| Inspection certificate | 1 pieces |
| Ceramic | 8 Blocks | 0 | - | 5-7 inch (1 inch step / 3 blocks) 8 inch, 10 inch, 12 inch (2 inch step / 3 blocks) 16 inch, 20 inch (4 inch step / 2 blocks)
| - | 1 pieces |
| Ceramic | 8 Blocks | 0 | - | 5-7 inch (1 inch step / 3 blocks) 8 inch, 10 inch, 12 inch (2 inch step / 3 blocks) 16 inch, 20 inch (4 inch step / 2 blocks)
| - | 1 pieces |
| Ceramic | 8 Blocks | 1 | - | 5-7 inch (1 inch step / 3 blocks) 8 inch, 10 inch, 12 inch (2 inch step / 3 blocks) 16 inch, 20 inch (4 inch step / 2 blocks)
| - | 1 pieces |
| Steel | 8 Blocks | 0 | - | 5-7 inch (1 inch step / 3 blocks) 8 inch, 10 inch, 12 inch (2 inch step / 3 blocks) 16 inch, 20 inch (4 inch step / 2 blocks)
| - | 1 pieces |
| Steel | 8 Blocks | 1 | - | 5-7 inch (1 inch step / 3 blocks) 8 inch, 10 inch, 12 inch (2 inch step / 3 blocks) 16 inch, 20 inch (4 inch step / 2 blocks)
| - | 1 pieces |
| Carbide | 2 Wear | 1 | 0.1 | 0.1 inch (2 blocks)
| - | 1 pieces |
| Carbide | 2 Wear | 0 | 0.1 | 0.1 inch (2 blocks)
| - | 1 pieces |
| Carbide | 2 Wear | 1 | 0.05 | 0.5 inch (2 blocks)
| - | 1 pieces |
| Carbide | 2 Wear | 1 | - | 0.5 inch (2 blocks)
| - | 1 pieces |
| Ceramic | 2 Wear | 0 | 0.1 | 0.1 inch (2 blocks)
| - | 1 pieces |
| Ceramic | 2 Wear Blocks | 1 | 0.1 | 0.1 inch (2 blocks)
| - | 1 pieces |
| Ceramic | 2 Wear | 0 | 0.05 | 0.5 inch (2 blocks)
| - | 1 pieces |
| Ceramic | 2 Wear | 1 | 0.05 | 0.5 inch (2 blocks)
| - | 1 pieces |
| Ceramic | 2 Wear Blocks | 0 | 0.1 | 0.1 inch (2 blocks)
| - | 1 pieces |
| Ceramic | 2 Wear | 1 | 0.1 | 0.1 inch (2 blocks)
| - | 1 pieces |
| Ceramic | 2 Wear | 0 | 0.05 | 0.05 inch (2 blocks)
| - | 1 pieces |
| Ceramic | 2 Wear | 1 | 0.05 | 0.05 inch (2 blocks)
| - | 1 pieces |