Half-Round Jaws (2pcs.) for Gauge Blocks (619010)

Half-Round Jaws (2pcs.) for Gauge Blocks 619010

Product Details:

Manufacturer part number: 619010

Brand: MITUTOYO

Price: 238.00

Delivery time: 5 Days


Technical Data:

Additional Spec: 2 mm Height

Mass: 20 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

619010

Part Number
619010
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Additional Spec Mass
(g)

238.00 €

1 5 Days 2 mm Height20

Loading...

  1. 1

Basic information

Single Product/Set Classification Set

This page is Half-Round Jaws (2pcs.) for Gauge Blocks, part number 619010.
You can find the detail information about specifications and dimensions on part number 619010.

Variation of this product

Part Number
619011
619012
619013
619014
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Additional Spec Mass
(g)

238.00 €

1 60 Days 5 mm Height25

292.00 €

1 5 Days 8 mm Height35

353.00 €

1 60 Days 12 mm Height50

470.00 €

1 5 Days 20 mm Height115

Tech Support