Thickness/Feeler Gauge

Thickness/Feeler Gauge
This feeler gauge is ideal for a variety of measuring tasks and offers you the following benefits:
- Size clearly stamped on each leaf
- Leaves are easy to remove and can be individually locked open.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
184-301S
184-302S
184-303S
184-304S
184-305S
184-306S
184-307S
184-308S
184-313S
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Leaf Length
(mm)
Mass
(g)
Number of Leaves Range
(mm)

44.00 €

1 5 Days 150121130.05-0.3 by 0.05, 0.4-1 by 0.1

36.00 €

1 5 Days 15067130.03-0.1 by 0.01, 0.2-0.5 by 0.1, 0.15

88.00 €

1 5 Days 150195280.05-0.15 by 0.01, 0.2-1 by 0.05

59.00 €

1 5 Days 150184200.05-1 by 0.05

43.42 €

1 60 Days 10082130.05-0.3 by 0.05, 0.4-1 by 0.1

38.16 €

1 60 Days 10062100.05-0.2 by 0.05, 0.3-0.8 by 0.1

28.00 €

1 5 Days 10047130.03-0.1 by 0.01, 0.2-0.5 by 0.1, 0.15

30.00 €

1 5 Days 15091100.05-0.2 by 0.05, 0.3-0.8 by 0.1

56.00 €

1 5 Days 100129280.05-0.15 by 0.01, 0.2-1 by 0.05

Loading...

  1. 1

Basic information

Accuracy(mm) 0.03-0.15: ±0.005 / 0.2-0.5: ±0.012 / 0.55-1: ±0.02 Inch-Metric Metric

Tech Support