| - | 0.03 | 100 mm | - | - | - | Horizontal | Metric | Yes | 0.23 | Unlimited | - | Yes | Yes | - | - | - | 1 pieces |
| - | 0.03 | 150 mm | - | - | - | Horizontal | Metric | Yes | 0.25 | Unlimited | - | Yes | Yes | - | - | - | 1 pieces |
| - | 0.03 | 200 mm | - | - | - | Horizontal | Metric | Yes | 0.27 | Unlimited | - | Yes | Yes | - | - | - | 1 pieces |
| - | 0.04 | 300 mm | - | - | - | Horizontal | Metric | Yes | 0.37 | Unlimited | - | Yes | Yes | - | - | - | 1 pieces |
| 0.001 | 0.03 | 8 inch, 200 mm | - | - | - | Horizontal | Inch/Metric | Yes | - | Unlimited | - | Yes | Yes | - | - | - | 1 pieces |
| 0.002 | 0.04 | 12 inch, 300 mm | - | - | - | Horizontal | Inch/Metric | Yes | - | Unlimited | - | Yes | Yes | - | - | - | 1 pieces |
| - | 0.03 | 100 mm | - | - | - | Vertical | Metric | Yes | 0.25 | Unlimited | - | Yes | Yes | - | - | - | 1 pieces |
| - | 0.03 | 150 mm | - | - | - | Vertical | Metric | Yes | 0.28 | Unlimited | - | Yes | Yes | - | - | - | 1 pieces |
| - | 0.03 | 200 mm | - | - | - | Vertical | Metric | Yes | 0.31 | Unlimited | - | Yes | Yes | - | - | - | 1 pieces |
| - | 0.04 | 300 mm | - | - | - | Vertical | Metric | Yes | 0.37 | Unlimited | - | Yes | Yes | - | - | - | 1 pieces |
| 0.001 | 0.03 | 4 inch, 100 mm | - | - | - | Vertical | Inch/Metric | Yes | - | Unlimited | - | Yes | Yes | - | - | - | 1 pieces |
| 0.001 | 0.03 | 6 inch, 150 mm | - | - | - | Vertical | Inch/Metric | Yes | - | Unlimited | - | Yes | Yes | - | - | - | 1 pieces |
| 0.001 | 0.03 | 8 inch, 200 mm | - | - | - | Vertical | Inch/Metric | Yes | - | Unlimited | - | Yes | Yes | - | - | - | 1 pieces |
| 0.002 | 0.04 | 12 inch, 300 mm | - | - | - | Vertical | Inch/Metric | Yes | - | Unlimited | - | Yes | Yes | - | - | - | 1 pieces |
| - | 0.03 | 100 mm | - | - | - | Without diameter function, With reversible counting direction, Horizontal, Preset | Metric | Yes | 0.25 | Unlimited | - | Yes | Yes | - | - | - | 1 pieces |
| - | 0.03 | 150 mm | - | - | - | Without diameter function, With reversible counting direction, Horizontal, Preset | Metric | Yes | 0.28 | Unlimited | - | Yes | Yes | - | - | - | 1 pieces |
| - | 0.03 | 200 mm | - | - | - | Without diameter function, With reversible counting direction, Horizontal, Preset | Metric | Yes | 0.31 | Unlimited | - | Yes | Yes | - | - | - | 1 pieces |
| - | 0.04 | 300 mm | - | - | - | Without diameter function, With reversible counting direction, Horizontal, Preset | Metric | Yes | 0.37 | Unlimited | - | Yes | Yes | - | - | - | 1 pieces |
| - | 0.04 | 450 mm | - | - | - | Without diameter function, With reversible counting direction, Horizontal, Preset | Metric | Yes | 0.76 | Unlimited | - | Yes | Yes | - | - | - | 1 pieces |
| - | 0.05 | 600 mm | - | - | - | Without diameter function, With reversible counting direction, Horizontal, Preset | Metric | Yes | 0.9 | Unlimited | - | Yes | Yes | - | - | - | 1 pieces |
| - | 0.07 | 1000 mm | - | - | - | Without diameter function, With reversible counting direction, Horizontal, Preset | Metric | Yes | 2.04 | Unlimited | - | Yes | Yes | - | - | - | 1 pieces |
| 0.001 | 0.03 | 4 inch, 100 mm | - | - | - | Without diameter function, With reversible counting direction, Horizontal | Inch/Metric | Yes | - | Unlimited | - | Yes | Yes | - | - | - | 1 pieces |
| 0.001 | 0.03 | 6 inch, 150 mm | - | - | - | Without diameter function, With reversible counting direction, Horizontal | Inch/Metric | Yes | - | Unlimited | - | Yes | Yes | - | - | - | 1 pieces |
| 0.001 | 0.03 | 8 inch, 200 mm | - | - | - | Without diameter function, With reversible counting direction, Horizontal | Inch/Metric | Yes | - | Unlimited | - | Yes | Yes | - | - | - | 1 pieces |
| 0.002 | 0.04 | 12 inch, 300 mm | - | - | - | Without diameter function, With reversible counting direction, Horizontal | Inch/Metric | Yes | - | Unlimited | - | Yes | Yes | - | - | - | 1 pieces |
| 0.002 | 0.04 | 18 inch, 450 mm | - | - | - | Without diameter function, With reversible counting direction, Horizontal | Inch/Metric | Yes | - | Unlimited | - | Yes | Yes | - | - | - | 1 pieces |
| 0.002 | 0.04 | 24 inch, 600 mm | - | - | - | Without diameter function, With reversible counting direction, Horizontal | Inch/Metric | Yes | - | Unlimited | - | Yes | Yes | - | - | - | 1 pieces |
| 0.0025 | 0.06 | 32 inch, 800 mm | - | - | - | Without diameter function, With reversible counting direction, Horizontal | Inch/Metric | Yes | - | Unlimited | - | Yes | Yes | - | - | - | 1 pieces |
| 0.0025 | 0.07 | 40 inch, 1000 mm | - | - | - | Without diameter function, With reversible counting direction, Horizontal | Inch/Metric | Yes | - | Unlimited | - | Yes | Yes | - | - | - | 1 pieces |
| - | 0.03 | 100 mm | Yes | Yes | - | Horizontal multi-function type with diameter displaying function | Metric | Yes | 0.25 | Unlimited | - | Yes | Yes | - | - | - | 1 pieces |
| - | 0.03 | 150 mm | Yes | Yes | - | Horizontal multi-function type with diameter displaying function | Metric | Yes | 0.28 | Unlimited | - | Yes | Yes | - | - | - | 1 pieces |
| - | 0.03 | 200 mm | Yes | Yes | - | Horizontal multi-function type with diameter displaying function | Metric | Yes | 0.31 | Unlimited | - | Yes | Yes | - | - | - | 1 pieces |
| - | 0.04 | 300 mm | Yes | Yes | - | Horizontal multi-function type with diameter displaying function | Metric | Yes | 0.37 | Unlimited | - | Yes | Yes | - | - | - | 1 pieces |
| - | 0.04 | 450 mm | Yes | Yes | - | Horizontal multi-function type with diameter displaying function | Metric | Yes | 0.76 | Unlimited | - | Yes | Yes | - | - | - | 1 pieces |
| - | 0.05 | 600 mm | Yes | Yes | - | Horizontal multi-function type with diameter displaying function | Metric | Yes | 0.9 | Unlimited | - | Yes | Yes | - | - | - | 1 pieces |
| - | 0.06 | 800 mm | Yes | Yes | - | Horizontal multi-function type with diameter displaying function | Metric | Yes | 1.71 | Unlimited | - | Yes | Yes | - | - | - | 1 pieces |
| - | 0.07 | 1000 mm | Yes | Yes | - | Horizontal multi-function type with diameter displaying function | Metric | Yes | 2.04 | Unlimited | - | Yes | Yes | - | - | - | 1 pieces |
| 0.001 | 0.03 | 4 inch, 100 mm | Yes | Yes | - | Horizontal multi-function type with diameter displaying function | Inch/Metric | Yes | - | Unlimited | - | Yes | Yes | - | - | - | 1 pieces |
| 0.001 | 0.03 | 6 inch, 150 mm | Yes | Yes | - | Horizontal multi-function type with diameter displaying function | Inch/Metric | Yes | - | Unlimited | - | Yes | Yes | - | - | - | 1 pieces |
| 0.001 | 0.03 | 8 inch, 200 mm | Yes | Yes | - | Horizontal multi-function type with diameter displaying function | Inch/Metric | Yes | - | Unlimited | - | Yes | Yes | - | - | - | 1 pieces |
| 0.002 | 0.04 | 12 inch, 300 mm | Yes | Yes | - | Horizontal multi-function type with diameter displaying function | Inch/Metric | Yes | - | Unlimited | - | Yes | Yes | - | - | - | 1 pieces |
| 0.002 | 0.04 | 18 inch, 450 mm | Yes | Yes | - | Horizontal multi-function type with diameter displaying function | Inch/Metric | Yes | - | Unlimited | - | Yes | Yes | - | - | - | 1 pieces |
| 0.002 | 0.04 | 24 inch, 600 mm | Yes | Yes | - | Horizontal multi-function type with diameter displaying function | Inch/Metric | Yes | - | Unlimited | - | Yes | Yes | - | - | - | 1 pieces |
| 0.0025 | 0.06 | 32 inch, 800 mm | Yes | Yes | - | Horizontal multi-function type with diameter displaying function | Inch/Metric | Yes | - | Unlimited | - | Yes | Yes | - | - | - | 1 pieces |
| 0.0025 | 0.07 | 40 inch, 1000 mm | Yes | Yes | - | Horizontal multi-function type with diameter displaying function | Inch/Metric | Yes | - | Unlimited | - | Yes | Yes | - | - | - | 1 pieces |
| - | 0.03 | 100 mm | Yes | - | - | Vertical | Metric | - | 0.25 | Unlimited | - | Yes | - | Yes | - | - | 1 pieces |
| - | 0.03 | 150 mm | Yes | - | - | Vertical | Metric | - | 0.28 | Unlimited | - | Yes | - | Yes | - | - | 1 pieces |
| - | 0.03 | 200 mm | Yes | - | - | Vertical | Metric | - | 0.31 | Unlimited | - | Yes | - | Yes | - | - | 1 pieces |
| - | 0.04 | 300 mm | Yes | - | - | Vertical | Metric | - | 0.37 | Unlimited | - | Yes | - | Yes | - | - | 1 pieces |
| - | 0.04 | 450 mm | Yes | - | - | Vertical | Metric | - | 0.76 | Unlimited | - | Yes | - | Yes | - | - | 1 pieces |
| - | 0.05 | 600 mm | Yes | - | - | Vertical | Metric | - | 0.9 | Unlimited | - | Yes | - | Yes | - | - | 1 pieces |
| - | 0.06 | 800 mm | Yes | - | - | Vertical | Metric | - | 1.71 | Unlimited | - | Yes | - | Yes | - | - | 1 pieces |
| - | 0.07 | 1000 mm | Yes | - | - | Vertical | Metric | - | 2.04 | Unlimited | - | Yes | - | Yes | - | - | 1 pieces |
| 0.001 | 0.03 | 4 inch, 100 mm | Yes | - | - | Vertical | Inch/Metric | - | - | Unlimited | - | Yes | - | Yes | - | - | 1 pieces |
| 0.001 | 0.03 | 6 inch, 150 mm | Yes | - | - | Vertical | Inch/Metric | - | - | Unlimited | - | Yes | - | Yes | - | - | 1 pieces |
| 0.001 | 0.03 | 8 inch, 200 mm | Yes | - | - | Vertical | Inch/Metric | - | - | Unlimited | - | Yes | - | Yes | - | - | 1 pieces |
| 0.001 | 0.03 | 12 inch, 300 mm | Yes | - | - | Vertical | Inch/Metric | - | - | Unlimited | - | Yes | - | Yes | - | - | 1 pieces |
| 0.002 | 0.04 | 18 inch, 450 mm | Yes | - | - | Vertical | Inch/Metric | - | - | Unlimited | - | Yes | - | Yes | - | - | 1 pieces |
| 0.002 | 0.04 | 24 inch, 600 mm | Yes | - | - | Vertical | Inch/Metric | - | - | Unlimited | - | Yes | - | Yes | - | - | 1 pieces |
| 0.0025 | 0.06 | 32 inch, 800 mm | Yes | - | - | Vertical | Inch/Metric | - | - | Unlimited | - | Yes | - | Yes | - | - | 1 pieces |