Manufacturer part number: K551007
Brand: MITUTOYO
Price: 153.95 €
Delivery time: 5 Days
Clamping Range: 1.0-3.0 mm
Clamping Width: 3 mm
Description: Pair of exchangeable tips for opti-fix clamping tweezers K551019.
For clamping of small and smallest rotationally symmetrical specimens.
The use of different exchangeable tips allows extension of the clamping ranges at a reasonable price.
● Clamping range ø 1 mm-ø 3 mm
● Clamping width 3 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K551007
Part Number
|
---|
K551007 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Clamping Range (mm) | Clamping Width (mm) | Description | |
---|---|---|---|---|---|---|---|---|
153.95 € | 1 | 5 Days | 1.0-3.0 | 3 | Pair of exchangeable tips for opti-fix clamping tweezers K551019. For clamping of small and smallest rotationally symmetrical specimens. The use of different exchangeable tips allows extension of the clamping ranges at a reasonable price. ● Clamping range ø 1 mm-ø 3 mm ● Clamping width 3 mm |
Loading...
Product Type | Accessory | Application | Vision | Component Type | Clamping component |
---|---|---|---|---|---|
Height 1(mm) | 12 | Length 1(mm) | 25 | Mass(g) | 5 |
Outside Diameter A(mm) | 6 | Product Line | opti-fix | Units | 1 |
Width 1(mm) | 12 |
This page is Tweezers Tips, part number K551007.
You can find the detail information about specifications and dimensions on part number K551007.
Configure
Basic Attributes
Clamping Range(mm)
Clamping Width(mm)
Description
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K551008 |
K551009 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Clamping Range (mm) | Clamping Width (mm) | Description |
---|---|---|---|---|---|---|---|---|
153.95 € | 1 | 60 Days | 0.0 -2.0 | 1 | Pair of exchangeable tips for opti-fix clamping tweezers K551019. For clamping of small and smallest rotationally symmetrical specimens. The use of different exchangeable tips allows extension of the clamping ranges at a reasonable price. ● Clamping range ø 0 mm-ø 2 mm ● Clamping width 1 mm | |||
153.95 € | 1 | 5 Days | 1.0-3.0 | 1 | Pair of exchangeable tips for opti-fix clamping tweezers K551019. For clamping of small and smallest rotationally symmetrical specimens. The use of different exchangeable tips allows extension of the clamping ranges at a reasonable price. ● Clamping range ø 1 mm-ø 3 mm ● Clamping width 1 mm |