Swivel Receiver

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K550847
K550851
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Description Mass
(g)
Outside Diameter B
(mm)

53.29 €

1 5 Days Swivel receiver with straight pin opti-fix series.
As workpiece locating element for direct positioning.
Receiving ø 6 mm
Locating ø 3 mm
53

68.68 €

1 5 Days Swivel receiver with knife edge opti-fix series.
Used as workpiece locating element for direct positioning.
Receiving ø 6 mm
150-

Loading...

  1. 1

Basic information

Product Type Accessory Application Vision Bore Diameter A(mm) 6
Component Type Positioning and stopper component Length 2(mm) 4.5 Product Line opti-fix
Units 1

Tech Support