Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K550971
Product Type | Accessory | Angle(degree) | 120 | Application | Vision |
---|---|---|---|---|---|
Component Type | Positioning and stopper component | Length 1(mm) | 100 | Mass(g) | 20 |
Outside Diameter B(mm) | 6 | Product Line | opti-fix | Units | 1 |
This page is Prismatic Receiver/Locator, part number K550971.
You can find the detail information about specifications and dimensions on part number K550971.