Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K550972
Product Type | Accessory | Application | Vision | Component Type | Positioning and stopper component |
---|---|---|---|---|---|
Length 1(mm) | 100 | Mass(g) | 20 | Outside Diameter A(mm) | 25 |
Outside Diameter B(mm) | 6 | Product Line | opti-fix | Units | 1 |
This page is Prismatic Eccentric Receiver, part number K550972.
You can find the detail information about specifications and dimensions on part number K550972.