Jointed Magnetic Stand (Part Numbers)

Jointed Magnetic Stand
With mechanical locking systemallows indicator to be fixed in any position the articulated arm.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
011358
011359
011360
011533
7031-10
7032-10
7033-10
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Magnet width
(mm)
Magnet Depth
(mm)
Magnet Height
(mm)
Base Size (LxWxH)
(mm)
Clamping Force (Vertical)
(N)
Fine Adjustment Fine Adjustment
(degree)
Mass
(kg)
Stem Hole Diameter Thread Arm/Base Total Height
(mm)
Working Radius
(mm)

523.68 €

1 60 Days 58.5505558.5 x 50 x 55750with fine feed wheel 1.3 mm/rotation-1.558 mm, dovetailM8 x 1.25310200

576.32 €

1 60 Days 58.5505558.5 x 50 x 55750with fine feed wheel 1.3 mm/rotation-1.858 mm, dovetailM8 x 1.25397280

681.58 €

1 60 Days 73505573 x 50 x 55900with fine feed wheel 1.3 mm/rotation-2.18 mm, dovetailM8 x 1.25517400

419.74 €

1 60 Days 36303536 x 30 x 35300with fine feed wheel 1.3 mm/rotation-0.458 mm, dovetailM6 x 1220130

438.00 €

1 5 Days 36303636 x 30 x 36300with fine feed wheel +-4°±40.596 mm, 8 mm, 9.53 mm, dovetailM5 x 0.8214154

461.00 €

1 5 Days 59505559 x 50 x 55600with fine feed wheel +-4°±41.66 mm, 8 mm, 9.53 mm, dovetailM8 x 1.25345250

499.00 €

1 5 Days 59505559 x 50 x 55600with fine feed wheel +-4°±41.756 mm, 8 mm, 9.53 mm, dovetailM8 x 1.25425346

Loading...

  1. 1

Basic information

Product Type Magnetic Stand (Arm Type) Dovetail Groove Y/N Available Clamping Device magnetic

Tech Support