Configure

Vise

Vise

Part number:

Still undefined. 3 possible part numbers found.
Quantity:

Part number list

Number of items
Related

Details Type

Bore Diameter A

(mm)

Clamping Range

(mm)

Component Type

Height 1

(mm)

Length 1

(mm)

Product Line

Thread

Thread 1

Width 1

(mm)

Application

Mass

(g)

Minimum order quantity
-
-
0.0-68.0
Clamping component
53
165
eco-fix
M6
-
53
CMM
920
1 pieces
-
6
-
Clamping component
25
75
eco-fix
-
M6
25
CMM
122
1 pieces
One flat and one prismatic jaw
-
0-14.0
-
15
50
eco-fix / opti-fix
M4
-
15
CMM / Vision
-
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
2,015.79 €
( 2,398.79 € )
5 working days
470.11 €
( 559.43 € )
5 working days
362.37 €
( 431.22 € )
60 working days

More Information

Basic information

Spring clamps, vices, etc.