Vacuum Holder for High Accuracy Thickness Measurement of Battery Foil Samples

Vacuum Holder for High Accuracy Thickness Measurement of Battery Foil Samples
Vacuum holder for high accuracy thickness measurement of battery foil samples
Accessory for VL-50 LITEMATIC
- Laser-controlled vacuum action – the vacuum is activated by moving the hemisphere stylus in the laser sensor zone.
- The vacuum chuck is mounted directly on the standard LITEMATIC unit.
- It can be used for the head type LITEMATIC by mounting an adapter to the granite stand.
- Suitable for measuring brittle and contact-sensitive specimens like battery anode and cathode films.
- Weight set 02AZE375 enables the application of up to 10 intermediate weights for the 0.01N, and 0.15N models (see PRE1386 and PRE1584 for details).
- Scope of delivery: Vacuum chuck, air unit, hemisphere stylus, thread adapter M2,5/M2, power supply.
- For full LITEMATIC specification please request leaflet PRE1386 and PRE 1584.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K543722

Part Number
K543722
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

4,590.00 €

1 60 Days

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Additional Spec Precision Vacuum Specimen Holder for VL-50 LITEMATIC

This page is Vacuum Holder for High Accuracy Thickness Measurement of Battery Foil Samples, part number K543722.
You can find the detail information about specifications and dimensions on part number K543722.

Tech Support