| Battery CR2032 x 1 pcs. | Wireless Transmitter | Approx. 400000 transmissions | LED (green, red, orange) | - | Indicator, 3-Point Inside Micrometer,Carbon Fibre Caliper, Height Gauge, a.s.o | - | - | - | Windows® 2000 Professional (≥SP4), Windows® XP Professional (≥SP2), Windows® XP Home Edition (≥SP2), Windows Vista®, Windows® 7 (32bit, 64bit), Windows® 8, 8. 1, 10 (32bit, 64bit), 11 | IP67 | 2.5 mW (4 dBm) or below | - | - | - | 1 pieces |
| USB bus power system | - | - | - | Reception of measurement data (cancel command, error command)All band ID scan (investigation of noise level)Input voltage level fall warning from USB | - | - | Up to 16 | Up to 100 | Windows® 2000 Professional (≥SP4), Windows® XP Professional (≥SP2), Windows® XP Home Edition (≥SP2), Windows Vista®, Windows® 7 (32bit, 64bit), Windows® 8, 8. 1, 10 (32bit, 64bit), “Data Collection Macro” for MS Excel (to be used in U-WAVEPAK) does not support MS Excel of 64bit edition. | U-WAVE-R + Software (U-WAVEPAK) | 1 mW (0 dBm) or below | 140×80×31.6 | Maximum 16 | Maximum 100 | 1 pieces |
| Battery CR2032 | Wireless Transmitter | Approx. 400000 transmissions | Buzzer and LED(green, red, orange) | - | Indicator, 3-Point Inside Micrometer,Carbon Fibre Caliper, Height Gauge, a.s.o | - | - | - | Windows® 2000 Professional (≥SP4), Windows® XP Professional (≥SP2), Windows® XP Home Edition (≥SP2), Windows Vista®, Windows® 7 (32bit, 64bit), Windows® 8, 8. 1, 10 (32bit, 64bit), 11 | Standard | 2.5 mW (4 dBm) or below | - | - | - | 1 pieces |
| Battery CR2032 x 1 pcs. | Wireless Transmitter for Caliper | Approx. 400000 transmissions | LED (green, red, orange) | - | - | 100. 150. 200. 300 / IP67 caliper/standard caliper | - | - | Windows® 2000 Professional (≥SP4), Windows® XP Professional (≥SP2), Windows® XP Home Edition (≥SP2), Windows Vista®, Windows® 7 (32bit, 64bit), Windows® 8, 8. 1, 10 (32bit, 64bit), 11 | IP67 | 2.5 mW (4 dBm) or below | - | - | - | 1 pieces |
| Battery CR2032 x 1 pcs. | Wireless Transmitter for Caliper | Approx. 400000 transmissions | Buzzer and LED(green, red, orange) | - | - | 100. 150. 200. 300 / IP67 caliper/standard caliper | - | - | Windows® 2000 Professional (≥SP4), Windows® XP Professional (≥SP2), Windows® XP Home Edition (≥SP2), Windows Vista®, Windows® 7 (32bit, 64bit), Windows® 8, 8. 1, 10 (32bit, 64bit), 11 | Standard | 2.5 mW (4 dBm) or below | - | - | - | 1 pieces |
| Battery CR2032 x 1 pcs. | Wireless Transmitter for Micrometer | Approx. 400000 transmissions | LED (green, red, orange) | - | COOLANT PROOF (IP65)micrometer, indicator | - | - | - | Windows® 2000 Professional (≥SP4), Windows® XP Professional (≥SP2), Windows® XP Home Edition (≥SP2), Windows Vista®, Windows® 7 (32bit, 64bit), Windows® 8, 8. 1, 10 (32bit, 64bit), 11 | IP67 | 2.5 mW (4 dBm) or below | - | - | - | 1 pieces |
| Battery CR2032 x 1 pcs. | Wireless Transmitter for Micrometer | Approx. 400000 transmissions | Buzzer and LED(green, red, orange) | - | COOLANT PROOF (IP65)micrometer, indicator | - | - | - | Windows® 2000 Professional (≥SP4), Windows® XP Professional (≥SP2), Windows® XP Home Edition (≥SP2), Windows Vista®, Windows® 7 (32bit, 64bit), Windows® 8, 8. 1, 10 (32bit, 64bit), 11 | Standard | 2.5 mW (4 dBm) or below | - | - | - | 1 pieces |