USB Input Tool Direct, Indicator Type

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06AGQ001F

Part Number
06AGQ001F
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

164.00 €

1 5 Days

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Cable Length(m) 2 Data Input 1x Digimatic, Digimatic 2 or Digimatic S1
Max. Connec Table Devices 20 cables Model SF OS Compatibility Windows® 10 (64 bit) / Windows® 11
Output USB: HID (keyboard format) or VCP (virtual COM-Port) Remarks USB Input Tool Direct Cable for measuring tools with Digimatic S1 bidirectional interface

This page is USB Input Tool Direct, Indicator Type, part number 06AGQ001F.
You can find the detail information about specifications and dimensions on part number 06AGQ001F.

Tech Support