Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
06AFM380A |
06AFM380B |
06AFM380C |
06AFM380D |
06AFM380E |
06AFM380F |
06AFM380G |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Additional Spec | Data Input | Model | Remarks | |
---|---|---|---|---|---|---|---|---|---|
141.00 € | 1 | 5 Days | With Data Button IP Caliper Type | Digi/Digi2 | A | USB Input Tool Direct Cable Straight With Data Switch (2m), e.g. for IP67 Caliper | |||
141.00 € | 1 | 5 Days | With Data Button IP Micrometer Type | Digi/Digi2 | B | USB Input Tool Direct Cable Back Side With Data Switch (2m); e.g. for IP65 Micrometer | |||
124.00 € | 1 | 5 Days | Straight, with Data Button | Digi/Digi2 | C | USB Input Tool Direct Cable Straight With Data Switch (2m); e.g. for Standard Absolute Caliper | |||
124.00 € | 1 | 5 Days | Flat 10-Pin Type | Digi/Digi2 | D | USB Input Tool Direct Cable Plain (2m) e.g. for ID-H Indicator | |||
124.00 € | 1 | 5 Days | Round 6-Pin Type | 1x Digimatic, Digimatic 2 or Digimatic S1 | E | USB Input Tool Direct Cable Round (2m) e.g. for Caliper Gauge Series 209 | |||
124.00 € | 1 | 5 Days | Flat Straight Type | Digi/Digi2 | F | USB Input Tool Direct Cable Straight (2m) e.g. for ID-S Indicator | |||
124.00 € | 1 | 5 Days | Flat Straigt IP Type | Digi/Digi2 | G | USB Input Tool Direct Cable ID-N/ID-B (2m) |
Loading...
Product Type | Connection Cable | Cable Length(m) | 2 | Max. Connec Table Devices | 20 cables |
---|---|---|---|---|---|
OS Compatibility | Windows® 2000. XP, Vista, 7, 8/8.1, 10. 11 | Output | USB: HID (keyboard format) or VCP (virtual COM-Port) |
Configure
Basic Attributes
Additional Spec
Data Input
Model
Remarks
Type
Filter by standard shipping days
Optional Attributes