Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K650049
Product Type | Data equipment related goods | Description Protocol System | 09-M5-L30-BTi18 | Hexagon | M00-1126-003-000 |
---|---|---|---|---|---|
ITP Code No. | DT M5 000 11 029 | Diameter(mm) | 18 | Qmark Code No. | RAP-1830 |
Renishaw Code No. | A-5555-0099 | Thread | M5 | Thread 1 | M5 |
Tool Bore Diameter(mm) | 3.1 | Zeiss Code No. | 602030-9095-000 | Mass(g) | 43.39 |
This page is Swivel Connector M5 Titanium L 30.0mm, part number K650049.
You can find the detail information about specifications and dimensions on part number K650049.