Swivel Connector M5 Titanium L 23,0mm

Swivel Connector M5 Titanium L 23,0mm
Swivel pieces are used when it is required to adjust the axial styli position because of the connecting thread of for e.g. cubes or adapters.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K650977

Part Number
K650977
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

119.74 €

1 5 Days

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Additional Spec titanium - hardened steel body, patented Description Protocol System 09-M5-L23-STi11-BS11
Diameter(mm) 11 Thread M5 Thread 1 M5
Tool Bore Diameter(mm) 3.1 Mass(g) 11.92

This page is Swivel Connector M5 Titanium L 23,0mm, part number K650977.
You can find the detail information about specifications and dimensions on part number K650977.

Tech Support