Stylus M4 Zirconium Oxide Ball, Carbon Fiber Stem

Stylus M4 Zirconium Oxide Ball, Carbon Fiber Stem
Straight styli are used to detect easily reachable features on the measured surface. Because of the specific surface properties of contact points made of zirconium oxide - a ceramic compound with high wear resistance – they are acknowledged as the best choice for aggressive scanning of abrasive surfaces, such as workpieces made of cast iron. Zirconium oxide provides a smooth and frictionless sliding performance on rough surfaces. Carbon fibre, the very lightweight and extremely stiff high quality material, with a thermal expansion coefficient close to zero, is particularly suitable for the manufacture and application of long styli and extensions.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K651609
K651610
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Description Protocol System ITP Code No. Renishaw Code No. Mass
(g)
Effective Measurement Length
(mm)

230.92 €

1 60 Days 01-M4-Zi6-L50-ML38,5-SCFC4,4-BS7TC M4 Z60 07 053A-5003-57445.138.5

249.87 €

1 60 Days 01-M4-Zi6-L100-ML88,5-SCFC4,4-BS7TC M4 Z60 07 103A-5003-57456.288.5

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Ball Grade DIN 5401 Grade 5 Ball Material Zirconium oxide
Ball Diameter(mm) 6 Base Diameter(mm) 7 Base Material Stainless steel
Shaft Stem Material Carbon fibre Stem Diameter(inch) 4.4 Thread M4
Tool Bore Diameter(mm) 2

Tech Support