Stylus M4 Ruby Ball, Carbon Fiber Stem

Stylus M4 Ruby Ball, Carbon Fiber Stem
Straight styli are used to detect easily reachable features on the measured surface.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K651340
K651356
K651463
K651464
K651737
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Ball Diameter
(mm)
Base Material Description Protocol System ITP Code No. Qmark Code No. Renishaw Code No. Stem Diameter
(inch)
Mass
(g)
Effective Measurement Length
(mm)

352.89 €

1 60 Days 6Stainless steel01-M4-R6-L200-ML188,5-SCFC4,5-BS7TC M4 060 07 203TM4-60203-GA-5003-10754.58.82188.5

158.68 €

1 5 Days 6Stainless steel01-M4-R6-L100-ML88,5-SCFC4,5-BS7TC M4 060 07 103-A-5003-13584.56.2788.5

140.92 €

1 5 Days 6Stainless steel01-M4-R6-L50-ML38,5-SCFC4,5-BS7TC M4 060 07 053-A-5003-14364.5538.5

400.26 €

1 60 Days 6Stainless steel01-M4-R6-L300-ML288,5-SCFC4,5-BS7TC M4 060 07 303TM4-60303-GA-5003-41794.511.36288.5

396.71 €

1 60 Days 8Titanium01-M4-R8-L300-ML283,5-SCFC4-BS7---410.41283.5

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Ball Grade DIN 5401 Grade 5 Ball Material Ruby
Base Diameter(mm) 7 Shaft Stem Material Carbon fibre Thread M4
Tool Bore Diameter(mm) 2

Tech Support