Stylus M4 Carbide Ball DB, Stainless Steel Stem

Stylus M4 Carbide Ball DB, Stainless Steel Stem
Straight styli are used to detect easily reachable features on the measured surface.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K651637

Part Number
K651637
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

144.47 €

1 60 Days

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Ball Grade DIN 5401 Grade 5 Ball Diameter(mm) 5
Base Diameter(mm) 7 Base Material Stainless steel Renishaw Code No. A-5000-9685
Shaft Stem Material Stainless steel Stem Diameter(inch) 3 Thread M4
Mass(g) 7.04 Effective Measurement Length(mm) 49

This page is Stylus M4 Carbide Ball DB, Stainless Steel Stem, part number K651637.
You can find the detail information about specifications and dimensions on part number K651637.

Tech Support