Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K651567
Product Type | Data equipment related goods | Ball Grade DIN 5401 | Grade 5 | Ball Material | Zirconium oxide |
---|---|---|---|---|---|
Ball Diameter(mm) | 4 | Base Diameter(mm) | 4 | Base Material | Stainless steel |
Description Protocol System | 01-M3-Zi4-L21-ML17,2-SS1,4-BS4 | ITP Code No. | TI M3 Z40 04 023 | Renishaw Code No. | A-5003-5737 |
Shaft Stem Material | Stainless steel | Stem Diameter(inch) | 2.5 | Thread | M3 |
Tool Bore Diameter(mm) | 1.3 | Mass(g) | 1.4 | Effective Measurement Length(mm) | 17.2 |
This page is Stylus M3 Zirconium Oxide Ball, Stainless Steel Stem, part number K651567.
You can find the detail information about specifications and dimensions on part number K651567.