Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K651568
Product Type | Data equipment related goods | Ball Grade DIN 5401 | Grade 5 | Ball Material | Zirconium oxide |
---|---|---|---|---|---|
Ball Diameter(mm) | 2 | Base Diameter(mm) | 4 | Base Material | Stainless steel |
Description Protocol System | 01-M3-Zi2-L30-ML22,8-SWC1,5-BS4 | ITP Code No. | TH M3 Z20 04 031 | Renishaw Code No. | A-5003-5738 |
Shaft Stem Material | Carbide | Thread | M3 | Tool Bore Diameter(mm) | 1.3 |
Mass(g) | 1.34 | Effective Measurement Length(mm) | 22.8 |
This page is Stylus M3 Zirconium Oxide Ball, Carbide Stem, part number K651568.
You can find the detail information about specifications and dimensions on part number K651568.