Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K651566
Product Type | Data equipment related goods | Ball Grade DIN 5401 | Grade 5 | Ball Material | Zirconium oxide |
---|---|---|---|---|---|
Ball Diameter(mm) | 2 | Base Diameter(mm) | 4 | Base Material | Stainless steel |
ITP Code No. | TI M3 Z20 04 022 | Renishaw Code No. | A-5003-5736 | Shaft Stem Material | Stainless steel |
Stem Diameter(inch) | 1.5 | Thread | M3 | Mass(g) | 1.05 |
Effective Measurement Length(mm) | 9.96 |
This page is Stylus M3 Zirconium Ball, Stainless Steel Stem, part number K651566.
You can find the detail information about specifications and dimensions on part number K651566.