Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K551250 |
K551251 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Description | Length 1 (mm) | Length 2 (mm) | Outside Diameter A (mm) | Outside Diameter B (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
50.92 € | 1 | 5 Days | Magnet equipped V-anvil insert ø 20 mm for the location-defined take up of for e.g. rotationally symmetrical parts. | 25 | 10 | 19.8 | 8 | |||
50.92 € | 1 | 5 Days | Magnet equipped V-anvil insert ø 12 mm for the location-defined take up of for e.g. rotationally symmetrical parts. | 16.5 | 7.5 | 11.8 | 6 |
Loading...
Product Type | Data equipment related goods | Angle(degree) | 120 | Component Type | Positioning and stopper component |
---|---|---|---|---|---|
Magnet | Yes | Product Line | eco-fix, eco-fixplus | Units | 1 |
Mass(g) | 100 | Application | CMM |
Configure
Basic Attributes
Description
Length 1(mm)
Length 2(mm)
Outside Diameter A(mm)
Outside Diameter B(mm)
Type
Filter by standard shipping days
Optional Attributes