| - | 8 | 11 | Titanium | 01-M5-R8-L96-ML83-SWC6-BTi11 | - | - | TH M5 080 11 100 | 96 | 83 | - | ATG-80100 | A-5555-0033 | 6 | 3.1 | 602030-9017-000 | 41.16 | 83 | 1 pieces |
| - | 8 | 11 | Titanium | 01-M5-R8-L71-ML58-SWC6-BTi11 | - | - | TH M5 080 11 075 | 71 | 58 | - | ATG-8075 | A-5555-0032 | 6 | 3.1 | 602030-9016-000 | 29.84 | 58 | 1 pieces |
| - | 5 | 10 | Titanium | 01-R5-L72-ML65-SWC3,5-BTi10 | - | M00-1121-053-000 | TH M5 050 11 075 | - | - | - | ATG-5075 | A-5555-0026 | - | 3.1 | 602030-9015-000 | 12.49 | 62.5 | 1 pieces |
| - | 9 | 6 | Titanium | 01-M5-R9-L60-ML46-SWC6-BTi11 | 6 | - | TH M5 090 19 064 | 60 | 46 | - | ATG-9064.5 | A-5555-0036 | - | 3.1 | 600342-8028-000 | 25.32 | 46 | 1 pieces |
| - | 8 | 11 | Titanium | 01-M5-R8-L59,5-ML46,5-SWC6-BTi11 | - | - | TH M5 080 11 063 | 59.5 | 46.5 | - | ATG-8063.5 | A-5555-0029 | 6 | 3.1 | 600342-8023-000 | 24.64 | 46.5 | 1 pieces |
| - | 10 | 11 | Titanium | 01-M5-R10-L60.5-ML47,5-SWC6-BTi11 | - | - | TH M5 100 11 065 | 60.5 | 47.5 | - | ATG-10065.5 | A-5555-0038 | 6 | 3.1 | 600342-8029-000 | 25.86 | 17.5 | 1 pieces |
| - | 3 | 11 | Titanium | 01-M5-R3-L56,5-ML46,5-SWC26-BTi11 | - | M00-1121-051-000 | TH M5 030 11 058 | 56.5 | 46.5 | - | ATG-3058 | A-5555-0021 | 2 | 3.1 | 600342-8021-000 | 5.38 | 46.5 | 1 pieces |
| - | 7 | 11 | Titanium | 01-M5-R7-L51,5-ML41,5-SWC6-BTi11 | - | - | TH M5 070 11 055 | 51.5 | 41.5 | - | ATG-7055 | A-5555-0028 | 3.5 | 3.1 | 600342-8027-000 | 9.76 | 41.5 | 1 pieces |
| - | 6 | 11 | Titanium | 01-M5-R6-L51-ML41-SWC6-BTi11 | - | - | TH M5 060 11 054 | 51 | 41 | - | ATG-6054 | A-5555-0027 | 3.5 | 3.1 | 600342-8026-000 | 9.47 | 41 | 1 pieces |
| - | 5 | 11 | Titanium | 01-M5-R5-L47,5-ML37,5-SWC6-BTi11 | - | - | TH M5 050 11 050 | 47.5 | 37.5 | - | ATG-5050 | A-5555-0024 | 3.5 | 3.1 | 602030-9013-000 | 8.95 | 37.5 | 1 pieces |
| - | 4 | 11 | Titanium | 01-M5-R4-L62-ML52-SWC6-BTi11 | - | - | TH M5 040 11 064 | 62 | 52 | - | ATG-4064 | A-5555-0023 | 2 | 3.1 | 602030-9012-000 | 5.79 | 52 | 1 pieces |
| - | 5 | 11 | Titanium | 01-M5-R5-L50.5-ML40.5-SWC6-BTi11 | - | - | TH M5 050 11 053 | 50.5 | 40.5 | - | ATG-5053 | A-5555-0025 | 3.5 | 3.1 | 600342-8022-000 | 9.28 | 40.5 | 1 pieces |
| - | 3 | 11 | Titanium | 01-M5-R3-L48,5-ML38,5-SWC6-BTi11 | - | M00-1121-050-000 | TH M5 030 11 050 | 48.5 | 38.5 | - | ATG-3050 | A-5555-0020 | 2 | 3.1 | 602030-9011-000 | 4.98 | 38.5 | 1 pieces |
| - | 4 | 11 | Titanium | 01-M5-R4-L31,5-ML21,5-SWC6-BTi11 | - | - | TH M5 040 11 033 | 31.5 | 21.5 | - | ATG-4033.5 | A-5555-0022 | 2 | 3.1 | 600342-8025-000 | 4.43 | 21.5 | 1 pieces |
| - | 3 | 11 | Titanium | 01-M5-R3-L32-ML22-SWC6-BTi11 | - | TH M5 030 11 033 | TH M5 030 11 033 | 32 | 22 | - | ATG-3033.5 | A-5555-0019 | 2 | 3.1 | 600342-8020-000 | 4.29 | 22 | 1 pieces |
| - | 3 | 11 | Titanium | 01-M5-R3-L23,5-ML13,5-SWC6-BTi11 | - | M00-1121-048-000 | TH M5 030 11 025 | 23.5 | 13.5 | - | ATG-3025 | A-5555-0018 | 2 | 3.1 | 602030-9010-000 | 3.88 | 13.5 | 1 pieces |
| - | 10 | 6 | Titanium | 01-M5-R10-L113-ML100-SWC6-BTi11 | 6 | - | TH M5 100 11 118 | 113 | 100 | - | ATG-100118 | A-5555-0040 | - | 3.1 | 602030-9018-000 | 47.67 | 100 | 1 pieces |
| - | 8 | 11 | Titanium | 01-M5-R8-L110.5-ML97,5-SWC6-BTi11 | - | - | TH M5 080 11 114 | 110.5 | 97.5 | - | ATG-80114.5 | A-5555-0029 | 6 | 3.1 | 600342-8024-000 | 46.24 | 97.5 | 1 pieces |
| step Ø4.0 mm | 0.8 | 11 | Titanium | 01-M5-R0.8-L31,6-ML11,6/4,4-SWC4/1-BTi11 | - | - | FH M5 008 11 032 | 31.6 | 11.6 | 4.4 | AQG-0832 | A-5555-0052 | - | 3.1 | 602030-8060-000 | 3.77 | 11.6 | 1 pieces |
| step Ø1.0 mm | 1 | 11 | Titanium | 01-M5-R1-L31,5-ML11,5/4,5-SWC1/0.2-BTi11 | - | - | FH M5 010 11 032 | 31.5 | 11.5 | 4.5 | AQG-1032 | A-5555-0053 | - | 3.1 | 602030-8061-000 | 3.9 | 11.5 | 1 pieces |
| step Ø4.0 mm | 1.35 | 11 | Titanium | 01-M5-R1,35-L31,325-ML11,325-SWC4/1-BTi11 | - | - | FH M5 013 11 032 | 31.325 | 11.325 | - | AQG-1432 | A-5555-0054 | - | 3.1 | 602030-8062-000 | 3.87 | 11.325 | 1 pieces |
| step Ø4.0 mm | 1.35 | 11 | Titanium | 01-M5-R1,35-L43,325-ML18,325-SWC4/1-BTi11 | - | - | FH M5 013 11 032 | 43.325 | 18.325 | - | ARG-1444 | A-5555-0055 | - | 3.1 | 602030-8063-000 | 4.24 | 18.325 | 1 pieces |
| step Ø4.0 mm | 1.5 | 11 | Titanium | 01-M5-R1,5-L31,25-ML11,254-SWC4/1-BTi11 | - | - | FH M5 015 11 032 | 31.25 | 11.25 | - | AQG-1532 | A-5555-0056 | - | 3.1 | 602030-8064-000 | 3.82 | 11.25 | 1 pieces |
| step Ø4.0 mm | 1.5 | 11 | Titanium | 01-M5-R1,5-L43,25-ML18,25-SWC4/1-BTi11 | - | M00-1121-041-000 | FH M5 015 11 044 | 43.25 | 18.25 | - | ARG-1544 | A-5555-0057 | - | 3.1 | 602030-8065-000 | 4.24 | 18.25 | 1 pieces |
| step Ø4.0 mm | 2 | 11 | Titanium | 01-M5-R2-L31-ML11-SWC4/1,5-BTi11 | - | - | FH M5 020 11 032 | 31 | 11 | - | AQG-2032 | A-5555-0058 | - | 3.1 | 602030-8066-000 | 4.07 | 11 | 1 pieces |
| step Ø4.0 mm | 2.5 | 11 | Titanium | 01-M5-R2,5-L42,75-ML17,5-SWC4/1,5-BTi11 | - | - | FH M5 025 11 044 | 42.75 | 17.75 | - | ARG-2544 | A-5555-0062 | - | 3.1 | 602030-8070-000 | 4.58 | 17.75 | 1 pieces |
| step Ø4.0 mm | 2 | 11 | Titanium | 01-M5-R2-L43-ML18-SWC4/1,5-BTi11 | - | - | FH M5 020 11 044 | 43 | 18 | - | ARG-2044 | A-5555-0059 | - | 3.1 | 602030-8067-000 | 4.49 | 18 | 1 pieces |
| step Ø4.0 mm | 2 | 11 | Titanium | 01-M5-R2-L57-ML32-SWC4/1,5-BTi11 | - | M00-1121-042-000 | FH M5 020 11 058 | 57 | 32 | - | ARG-2058 | A-5555-0060 | - | 3.1 | 602030-8068-000 | 4.88 | 32 | 1 pieces |
| step Ø4.0 mm | 2.5 | 11 | Titanium | 01-M5-R2,5-L30.75-ML10.75-SWC4/1,5-BTi11 | - | - | FH M5 025 11 032 | 30.75 | 10.75 | - | AQG-2532 | A-5555-0061 | - | 3.1 | 602030-8069-000 | 4.07 | 10.75 | 1 pieces |
| step Ø4.0 mm | 2.5 | 11 | Titanium | 01-M5-R2,5-L56,75-ML31,25-SWC4/1,5-BTi11 | - | - | FH M5 025 11 058 | 56.75 | 31.75 | - | ARG-2558 | A-5555-0063 | - | 3.1 | 602030-8071-000 | 4.9 | 31.75 | 1 pieces |
| - | 1.5 | 11 | Stainless steel | 01-M5-R1,5-L32,25-ML23,25-SWC1-BS11 | - | - | - | 32.25 | 23.25 | - | - | - | 1 | 3.1 | - | 6.59 | 23.25 | 1 pieces |
| - | 2 | 10 | Stainless steel | 01-M5-R2-L32,5-ML23,5-SWC1,5-BS11 | - | - | - | - | - | - | - | - | - | 3.1 | - | 6.82 | 23.5 | 1 pieces |
| - | 0.8 | - | Stainless steel | 01-M5-R0.8-L21,9-ML12,9-SWC1/0.6-BS11 | - | - | - | - | - | - | - | - | - | 3.1 | - | 6.34 | 12.9 | 1 pieces |
| - | 1.35 | - | Stainless steel | 01-M5-R1,35-L32,225-ML23,225-SWC1-BTi11 | - | - | - | - | - | - | - | - | - | 3.1 | - | 6.6 | 23.225 | 1 pieces |
| - | 1 | - | Stainless steel | 01-M5-R1-L22-ML22-SWC1/0.8-BS11 | - | - | - | - | - | - | - | - | - | 3.1 | - | 6.39 | 13 | 1 pieces |
| - | 2.5 | 11 | Stainless steel | 01-M5-R2,5-L32,75-ML23,75-SWC1,5-BS11 | - | - | - | 32.75 | 23.75 | - | - | - | 1.5 | 3.1 | - | 6.96 | 23.75 | 1 pieces |
| - | 0.3 | - | Stainless steel | 01-M5-R0.3-L21,65-ML12,65-SWC1/0.2-BS11 | - | - | - | - | - | - | - | - | - | 3.1 | - | 6.44 | 12.65 | 1 pieces |
| - | 0.5 | - | Stainless steel | 01-M5-R0.5-L21,75-ML12,75-SWC1/0.3-BS11 | - | - | - | - | - | - | - | - | - | 3.1 | - | 6.34 | 12.75 | 1 pieces |
| - | 0.6 | - | Stainless steel | 01-M5-R0.6-L21,8-ML12,8-SWC1/0.4-BS11 | - | - | - | - | - | - | - | - | - | 3.1 | - | 6.27 | 12.8 | 1 pieces |
| - | 0.3 | 10 | Titanium | 01-M5-R0.3-L20-ML5/3-SWC0.7-BTi10 | - | - | TH M5 003 10 020 | - | - | - | AFG-0320-R | A-5003-5201 | - | 3.1 | - | 3.81 | 5 | 1 pieces |
| - | 0.5 | 10 | Titanium | 01-M5-R0.5-L20-ML5/4-SWC0.7-BTi10 | - | - | TH M5 005 10 020 | - | - | - | AFG-0520-R | A-5003-5202 | - | 3.1 | 626115-0050-020 | 3.81 | 5 | 1 pieces |
| - | 0.7 | 10 | Titanium | 01-M5-R0.7-L20-ML5-SWC0.5-BTi10 | 0.5 | - | TH M5 007 10 020 | 20 | 5 | - | - | A-5003-5203 | - | 3.1 | - | 3.82 | 5 | 1 pieces |
| - | 1 | 10 | Titanium | 01-M5-R1-L20-ML5-SWC0.7-BTi10 | 0.7 | - | TH M5 010 10 020 | 20 | 5 | - | AFG-1020-DS.7 | A-5003-5204 | - | 3.1 | - | 3.84 | 5 | 1 pieces |
| - | 1.5 | 10 | Titanium | 01-M5-R1,5-L20-ML11-SWC1-BTi10 | 1 | - | TH M5 015 10 020 | 20 | 11 | - | AFG-1520 | A-5003-5205 | - | 3.1 | 000000-1776-935 | 4.33 | 11 | 1 pieces |
| - | 2 | 10 | Titanium | 01-M5-R2-L20-ML11-SWC1-BTi10 | 1 | - | TH M5 020 10 021 | 20 | 11 | - | AFG-2021 | A-5003-5206 | - | 2.3 | - | 13.5 | 11 | 1 pieces |
| - | 2.5 | 10 | Titanium | 01-M5-R2,5-L20-ML11-SWC1,5-BTi10 | 1.5 | - | TH M5 025 10 021 | 20 | 11 | - | AFG-2521.25 | A-5003-5207 | - | 3.1 | - | 3.02 | 11 | 1 pieces |
| - | 3 | 10 | Titanium | 01-M5-R3-L20-ML11-SWC2-BTi10 | 2 | - | TC M5 030 10 021 | 20 | 11 | - | ATG-3021.5 | A-5003-5208 | - | 3.1 | - | 4.86 | 11 | 1 pieces |
| - | 4 | 10 | Titanium | 01-M5-R4-L20-ML11-SWC2-BTi10 | 2 | - | TC M5 040 10 022 | 20 | 11 | - | ATG-4022 | A-5003-5209 | - | 3.1 | - | 4.95 | 11 | 1 pieces |
| - | 5 | 10 | Titanium | 01-M5-R5-L20-ML11-SWC3-BTi10 | 3 | - | - | 20 | 11 | - | ATG-5022.5 | A-5003-5210 | - | 3.1 | - | 5.07 | 11 | 1 pieces |
| - | 0.3 | 10 | Titanium | 01-M5-R0.3-L30-Ml5/3-SWC0.7-BTi10 | - | - | TH M5 003 10 030 | - | - | - | AFG-0330-03 | A-5003-5211 | - | 2.3 | - | 32.85 | 5 | 1 pieces |
| - | 0.5 | 10 | Titanium | 01-M5-R0.5-L30-ML5/4-SWC0.7-BTi10 | - | - | TH M5 005 10 030 | - | - | - | AFG-0530-04 | A-5003-5212 | - | 2.3 | - | 27 | 5 | 1 pieces |
| - | 0.7 | 10 | Titanium | 01-M5-R0.7-L30-ML5-SWC0.5-BTi10 | 0.5 | - | TH M5 007 10 030 | 30 | 5 | - | AFG-0730-05 | A-5003-5213 | - | 2.3 | - | 32.85 | 5 | 1 pieces |
| - | 1 | 10 | Stainless steel | 01-M5-R1-L30-ML5-SWC0.7-BTi10 | - | - | TH M5 010 10 030 | - | - | - | AFG-1030-06 | A-5003-5214 | - | 2.3 | - | 27 | 5 | 1 pieces |
| - | 1.5 | 10 | Titanium | 01-M5-R1,5-L30-Ml12-SWC1-BTi10 | 1 | - | TH M5 015 10 030 | 30 | 12 | - | AFG-1530.75-12 | A-5003-5215 | - | 2.3 | - | 29.25 | 12 | 1 pieces |
| - | 2 | 10 | Titanium | 01-M5-R2-L30-Ml21-SWC1-BTi10 | - | - | TH M5 020 10 031 | - | - | - | AFG-2031-DS1 | A-5003-5216 | - | 3.1 | 626120-0148-000 | 4.45 | 21 | 1 pieces |
| - | 2.5 | 10 | Titanium | 01-M5-R2,5-L30-ML21-SWC1,5-BTi10 | - | - | TH M5 025 10 031 | - | - | - | AFG-2531.25 | A-5003-5217 | - | 3.1 | 000000-1776-948 | 3.28 | 21 | 1 pieces |
| - | 3 | 10 | Titanium | 01-M5-R3-L30-ML21-SWC2-BTi10 | - | - | - | - | - | - | ATG-3031.5 | A-5003-5218 | - | 3.1 | 000000-1776-949 | 3.76 | 21 | 1 pieces |
| - | 4 | 10 | Titanium | 01-M5-R4-L30-ML21,9-SWC2-BTi10 | - | - | - | - | - | - | ATG-4032 | A-5003-5219 | - | 3.1 | - | 3.86 | 21.9 | 1 pieces |
| - | 5 | 10 | Titanium | 01-M5-R5-L30-ML21,5-SWC3-BTi10 | - | - | - | - | - | - | ATG-5032.5 | A-5003-5220 | - | 3.1 | - | 5.05 | 21.5 | 1 pieces |
| - | 2 | 10 | Titanium | 01-M5-R2-L40-ML31-SWC1-BTi10 | - | - | TH M5 020 10 041 | - | - | - | AFG-2041 | A-5003-5222 | - | 3.1 | 626120-0062-000 | 4.57 | 31 | 1 pieces |