Stylus M2 Ruby Ball, Carbide Stem

Stylus M2 Ruby Ball, Carbide Stem
Straight styli are used to detect easily reachable features on the measured surface.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K650866
K651197
K651233
K651234
K651235
K651236
K651237
K651238
K651239
K651240
K651241
K651242
K651243
K651244
K651246
K651247
K651248
K651249
K651250
K651251
K651252
K651253
K651254
K651255
K651256
K651257
K651258
K651259
K651260
K651261
K651262
K651263
K651264
K651265
K651266
K651267
K651268
K651269
K651270
K651276
K651322
K651323
K651544
K651545
K651547
K651740
K651744
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Ball Diameter
(mm)
Base Diameter
(mm)
Description Protocol System Diameter
(mm)
Hexagon ITP Code No. Length
(mm)
Length 1
(mm)
Qmark Code No. Renishaw Code No. Stem Diameter
(inch)
Tool Bore Diameter
(mm)
Zeiss Code No. Mass
(g)
Effective Measurement Length
(mm)

86.84 €

1 5 Days 5301-M2-R5-L20-ML20-SWC2-BS3--------1.3-1.1520

158.68 €

1 5 Days 0.50.301-M2-R0.5-L20-ML7-SCFC0.3-BS30.3-TH M2 005 03 020207TM2-0520-07A-5003-1345-1.3--7

135.00 €

1 5 Days 0.3301-M2-R0.3-L10-ML4-SWC07/0.2-BS3--TH M2 003 03 010--TM2-0310-RA-5000-7800-1.3-0.274

133.82 €

1 5 Days 0.5301-M2-R0.5-L10-ML4-SWC1/0.3-BS3--------1.3-0.294

133.82 €

1 5 Days 0.5301-M2-R0.5-L20-ML12-SWC1/0.3-BS3--------1.3-0.4512

110.53 €

1 5 Days 0.7301-M2-R0.7-L10-ML4-SWC0.5-BS3--TH M2 007 03 010--TM2-0710A-5000-78010.51.3-0.234

44.74 €

1 5 Days 1301-M2-R1-L10-ML6-SWC0.8-BS3--------1.3-0.246

57.89 €

1 5 Days 1.5301-M2-R1,5-L10-ML4-SWC1-BS3--------1.3-0.324

43.42 €

1 5 Days 2301-M2-R2-L10-ML5-SWC1-BS3--TH M2 020 63 011---A-5555-0282-1.3602030-8001-0000.345

43.42 €

1 5 Days 2301-M2-R2-L10-ML6-SWC1-BS3--------1.3-0.296

48.68 €

1 5 Days 2.5301-M2-R2,5-L10-ML5-SWC1,5-BS3--------1.3-0.425

44.74 €

1 5 Days 3301-M2-R3-L10-ML7-SWC1,5-BS3--------1.3-0.457

57.89 €

1 5 Days 5301-M2-R5-L10-ML10-SWC2-BS3--------1.3-0.7710

59.21 €

1 5 Days 6301-M2-R6-L10-ML10-SWC2-BS3--------1.3-0.9610

48.68 €

1 60 Days 1301-M2-R1-L15-ML11-SWC0.8-BS3--------1.3-0.511

47.37 €

1 5 Days 2301-M2-R2-L15-ML11-SWC1-BS3--------1.3-0.3311

60.39 €

1 5 Days 1301-M2-R1-L20-ML7-SWC0.7-BS3--TH M2 010 03 020--TM2-1020-07A-5000-78080.71.3-0.487

73.68 €

1 5 Days 1301-M2-R1-L20-ML12,5-SWC0.8-BS3--TH M2 010 03 021--TM2-1020-DS.8 A-5003-00330.81.3-0.3912.5

72.37 €

1 5 Days 1.5301-M2-R1,5-L20-ML12,5-SWC1-BS3--TH M2 015 03 021--TM2-1520.75A-5003-0034-1.3-0.4612.5

66.32 €

1 5 Days 2301-M2-R2-L20-ML15-SWC1-BS3------A-5003-3822-1.3-0.4515

52.63 €

1 5 Days 2.5301-M2-R2,5-L20-ML15-SWC1,5-BS3--------1.3-0.6915

79.08 €

1 5 Days 3301-M2-R3-L20-ML17-SWC1,5-BS3--TH M2 030 03 021--TM2-3021.5A-5003-0938-1.3-0.7217

79.08 €

1 5 Days 5301-M2-R5-L20-ML20-SWC2,5-BS3-----TM2-5022.5A-5003-0046-1.3-1.4720

65.79 €

1 5 Days 6301-M2-R6-L25-ML25-SWC2-BS3--------1.3-1.6325

84.08 €

1 5 Days 1301-M2-R1-L27,5-ML20.5-SWC0.7-BS3--TH M2 010 03 027--TM2-1027-DS.7A-5000-86630.71.3-0.420.5

79.08 €

1 5 Days 1.5301-M2-R1,5-L30-ML22,5-SWC1-BS3--TH M2 015 03 031--TM2-1530-DS1A-5003-0035-1.3-0.5622.5

72.37 €

1 5 Days 2301-M2-R2-L30-ML22,5-SWC1,5-BS3--TH M2 020 03 031--TM2-2031A-5003-0036-1.3-0.9622.5

72.37 €

1 5 Days 2.5301-M2-R2,5-L30-ML22,5-SWC2-BS3--TH M2 025 03 031--TM2-2531-DS2A-5003-0038-1.3-1.4422.5

79.08 €

1 5 Days 3301-M2-R3-L30-ML27,5-SWC2-BS3--TH M2 030 03 032--TM2-3031.5A-5003-0040-1.3-1.4627.5

79.08 €

1 5 Days 4301-M2-R4-L30-ML30-SWC2-BS3--TH M2 040 03 032--TM2-4032A-5003-0043-1.3-1.5630

79.08 €

1 5 Days 5301-M2-R5-L30-ML30-SWC2,5-BS3--TH M2 050 03 032--TM2-5032.5A-5003-0047-1.3-2.1830

79.08 €

1 5 Days 2301-M2-R2-L40-ML32,5-SWC1,5-BS3--TH M2 020 03 041--TM2-2041A-5003-0037-1.3-1.2232.5

79.08 €

1 5 Days 2.5301-M2-R2,5-L40-ML32,5-SWC2-BS3--TH M2 025 03 041--TM2-2541-DS2A-5003-0039-1.3-1.9332.5

84.74 €

1 5 Days 3301-M2-R3-L40-ML37,5-SWC2-BS3--TH M2 030 03 042--TM2-3041.5A-5003-0041-1.3-1.8837.5

84.74 €

1 5 Days 4301-M2-R4-L40-ML40-SWC2-BS3--TH M2 040 03 042--TM2-4042A-5003-0044-1.3-240

84.74 €

1 5 Days 5301-M2-R5-L40-ML40-SWC2,5-BS3--TH M2 050 03 042--TM2-5042.5A-5003-0048-1.3-2.8940

84.74 €

1 5 Days 3301-M2-R3-L50-ML47,5-SWC2-v--TH M2 030 03 051--TM2-3051.5A-5003-0042-1.3-2.3547.5

84.74 €

1 5 Days 4301-M2-R4-L50-ML50-SWC2-BS3--TH M2 040 03 052--TM2-4052A-5003-0045-1.3-2.5250

84.74 €

1 5 Days 5301-M2-R5-L50-ML50-SWC2,5-BS3--TH M2 050 03 052--TM2-5052.5A-5003-0049-1.3-3.650

121.97 €

1 5 Days 0.5301-M2-R0.5-L10-ML4-SWC0.7/0.3-BS3--TH M2 050 03 052--TM2-0510-RA-5000-78050.71.3623062-3132-0000.264

85.26 €

1 5 Days 1301-M2-R1-L 52-ML37,5-SWC0.7-BS3-------0.71.3-0.8937

69.87 €

1 5 Days 2301-M2-R2-L58-ML52-SWC1,5-BS3--------1.3-1.6352

71.17 €

1 5 Days 4301-M2-R4-L22-ML-22-SWC0.7-BS3--TH M2 040 03 024--TM2-4024A-5003-1029-1.3-1.1422

69.63 €

1 5 Days 1301-M2-R1-L10-ML4-SWC0.7-BS3--TH M2 010 R3 010--TM2-1010.5-DS.7A-5003-1325-1.3602030-8006-0000.294

65.13 €

1 60 Days 2.5301-M2-R2,5-L20-ML15,5-SWC-BS3--TH M2 025 03 021--TM2-2521.25-DS1A-5003-1896-1.3-0.4915.5

131.45 €

1 5 Days 0.73--3969438TH M2 007 03 020--TM2-0720.35A-5003-0577--000000-1776-816212

31.97 €

1 60 Days 4301-M2-R46-L12,15-ML12,15-SWC1,5-BS3------A-5004-2182-2-1.212.15

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Ball Grade DIN 5401 Grade 5 Ball Material Ruby
Base Material Stainless steel Shaft Stem Material Carbide Thread M2

Tech Support