Brands
Company
Contact
Register
Login
Cart
EN / UK
Products / Categories
Solution Center
Industries Served
MISUMI Top
Processing Tools
Measurement Tools / Measuring Equipment
Data Measurement Equipment
Stylus Kit M3
Configure
Clear all
Additional Spec
with Holder, 6 Probes, 2 Extensions
Ruby ball styli for the scanning of non abrassive and non Aluminium surfaces
Functions
Stylus Kit M3 Easy scan 1
Stylus Kit M3 Easy scan 2
Pieces
15
20
Remarks
With holder for M3 ürobes, disk probe D=12 mm, ruby ball probes D= 1/2/3/4 mm, extensions L=10/20 mm, key
Thread
M3
Type
Est. shipping days
All
Within 5 working days
Within 60 working days
MITUTOYO
Stylus Kit M3
Catalog
Part number:
Still undefined.
3
possible part numbers found.
Product data
Add to "My Components"
Quantity:
Add to cart
Part number list
More Information
Catalog
Part number list
Number of items
30 items
60 items
90 items
1
Part number
K650986
K651629
K651630
Related
Additional Spec
Functions
Pieces
Remarks
Thread
Minimum order quantity
Data sheet
with Holder, 6 Probes, 2 Extensions
-
-
With holder for M3 ürobes, disk probe D=12 mm, ruby ball probes D= 1/2/3/4 mm, extensions L=10/20 mm, key
-
1 pieces
Data sheet
Ruby ball styli for the scanning of non abrassive and non Aluminium surfaces
Stylus Kit M3 Easy scan 1
15
-
M3
1 pieces
Data sheet
Ruby ball styli for the scanning of non abrassive and non Aluminium surfaces
Stylus Kit M3 Easy scan 2
20
-
M3
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Sort by
Standard shipping days
Sort by
535.26 €
(
636.96 €
)
5 working days
711.71 €
(
846.93 €
)
60 working days
631.18 €
(
751.10 €
)
5 working days
1
More Information
Basic information
Basic information
Mitutoyo Stylus Kit M3
Catalog
Products homepage
Open
Catalog (2-page spread)