Stylus CFK M5, Ruby Ball

Stylus CFK M5, Ruby Ball
Straight styli are used to detect easily reachable features on the measured surface. Ruby, as the hardest of all stylus tip materials, is the perfect choice for most applications. Carbon fibre, the very lightweight and extremely stiff high quality material, with a thermal expansion coefficient close to zero, is particularly suitable for the manufacture and application of long styli and extensions. Because of the adhesive material build up, the scanning of aluminium surfaces with ruby tips is not recommended.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K651529

Part Number
K651529
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

313.82 €

1 60 Days

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Ball Grade DIN 5401 Grade 5 Ball Material Ruby
Ball Diameter(mm) 8 Base Diameter(mm) 10 Base Material Titanium
Description Protocol System 01-M5-R8-L200-ML180-SCFC6-BTi10 ITP Code No. TC M5 080 10 204 Length(mm) 200
Length 1(mm) 180 Qmark Code No. ATG-80204-G Renishaw Code No. A-5003-5269
Shaft Stem Material Carbon fibre Stem Diameter(inch) 6 Thread M5
Tool Bore Diameter(mm) 3.1 Mass(g) 15.9 Effective Measurement Length(mm) 180

This page is Stylus CFK M5, Ruby Ball, part number K651529.
You can find the detail information about specifications and dimensions on part number K651529.

Tech Support