Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K651461
Product Type | Data equipment related goods | Additional Spec | Shaft CFK Ø2.0 mm | Ball Grade DIN 5401 | Grade 5 |
---|---|---|---|---|---|
Ball Material | Ruby | Ball Diameter(mm) | 3 | Base Material | Stainless steel |
Description Protocol System | 01-M2-R3-L30-ML27-SCFC2-BS4 | ITP Code No. | TC M2 030 03 031 | Qmark Code No. | TM2-3031.5-G |
Renishaw Code No. | A-5003-7852 | Shaft Stem Material | Carbon fibre | Thread | M2 |
Tool Bore Diameter(mm) | 1.3 | Zeiss Code No. | 000000-1776-922 | Mass(g) | 0.7 |
Effective Measurement Length(mm) | 27 |
This page is Stylus CFK M2, Ruby Ball, part number K651461.
You can find the detail information about specifications and dimensions on part number K651461.