StyliCleaner (63AAA044)

StyliCleaner 63AAA044

Product Details:

Manufacturer part number: 63AAA044

Brand: MITUTOYO

Price: 7,881.58

Delivery time: 60 Days


Technical Data:

Applicable Stylus Type: star styli

Cleaning Heigth from the Top: 10 mm

Cleaning Tubes: 5

Diameter: 15 mm

Min. Stylus Length: 20 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

63AAA044

Part Number
63AAA044
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Applicable Stylus Type Cleaning Heigth from the Top
(mm)
Cleaning Tubes Diameter
(mm)
Min. Stylus Length
(mm)
Model Stylus Diameter
(mm)
Use with Indexable Probe Holder

7,881.58 €

1 60 Days star styli1051520-0-8.0-

Loading...

  1. 1

Basic information

Product Type Data equipment related goods

This page is StyliCleaner, part number 63AAA044.
You can find the detail information about specifications and dimensions on part number 63AAA044.

Variation of this product

Part Number
63AAA102
63AAA132
63AAA133
63AAA134
63AAA135
63AAA136
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Applicable Stylus Type Cleaning Heigth from the Top
(mm)
Cleaning Tubes Diameter
(mm)
Min. Stylus Length
(mm)
Model Stylus Diameter
(mm)
Use with Indexable Probe Holder

3,684.21 €

1 60 Days straight styli1011520SC10-8.0-

3,947.37 €

1 60 Days straight styli1012020-6.0-12.0-

3,947.37 €

1 60 Days straight styli611210-0-4.0-

7,092.11 €

1 60 Days star styli1021520-0-8.0Yes

7,355.26 €

1 60 Days star styli1022020-6.0-12.0Yes

8,144.74 €

1 60 Days star styli1052020-6.0-12.0-

Tech Support