Straight Pin for Spring Clips

Straight Pin for Spring Clips
Straight pin with M6 thread for receiving of spring clips. To be positioned directly on base plates or assembly elements.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K550716

Part Number
K550716
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

20.13 €

1 5 Days

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Component Type Clamping component Diameter(mm) 12
Length 1(mm) 75 Outside Diameter A(mm) 8 Outside Diameter B(mm) 12
Product Line eco-fix, eco-fixplus Thread 1 M6 Units 1
Mass(g) 32 Application CMM

This page is Straight Pin for Spring Clips, part number K550716.
You can find the detail information about specifications and dimensions on part number K550716.

Tech Support