Spring Clip (K550554)

Spring Clip K550554

Product Details:

Manufacturer part number: K550554

Brand: MITUTOYO

Price: 56.84

Delivery time: 5 Days


Technical Data:

Bore Diameter A: 8 mm

Component Type: Clamping component

Description: -

Length 1: 40 mm

Old Product Line: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K550554

Part Number
K550554
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore Diameter A
(mm)
Component Type Description Length 1
(mm)
Old Product Line Product Line Units Mass
(g)
Application

56.84 €

1 5 Days 8Clamping component-40-eco-fix, eco-fixplus125CMM

Loading...

  1. 1

Basic information

Product Type Data equipment related goods

This page is Spring Clip, part number K550554.
You can find the detail information about specifications and dimensions on part number K550554.

Variation of this product

Part Number
K550278
K550279
K550292
K551327
K551329
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Bore Diameter A
(mm)
Component Type Description Length 1
(mm)
Old Product Line Product Line Units Mass
(g)
Application

63.16 €

1 60 Days 6Clamping component-40repro-fixeco-fix, eco-fixplus127CMM

60.39 €

1 5 Days 8Clamping component-60repro-fixeco-fix, eco-fixplus127CMM

67.11 €

1 5 Days 6Clamping component-60repro-fixeco-fix, eco-fixplus129CMM

54.47 €

1 60 Days --Ø = 8 mm, Width 5mm
For simple and quick clamping of parts.
40---0-

58.03 €

1 60 Days --Ø = 8 mm, Width 5mm
For simple and quick clamping of parts.
60---0-

Tech Support