Receiving Cuboid, Small

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K550424-10

Part Number
K550424-10
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

30.79 €

1 5 Days

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Component Type Clamping component Description For fastening the toggle clamps with an M4 threaded connection
Height 1(mm) 15 Old Product Line repro-fix Product Line eco-fixplus
Thread 1 M4 Thread Spacing 1(mm) 14 Units 1
Width 1(mm) 8 Mass(g) 0 Application CMM

This page is Receiving Cuboid, Small, part number K550424-10.
You can find the detail information about specifications and dimensions on part number K550424-10.

Tech Support