Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K650069
Product Type | Data equipment related goods | Ball Grade DIN 5401 | Grade 5 | Ball Material | Ruby |
---|---|---|---|---|---|
Ball Diameter(mm) | 5 | Base Diameter(mm) | 19 | Base Material | Aluminium |
Description Protocol System | 04-M5-R5-L75-ML75-SWC3,5-BAl19 | Diameter(mm) | 3.5 | ITP Code No. | SA M5 050 19 080 |
Length(mm) | 75 | Length 1(mm) | 13.75 | Qmark Code No. | STR-500 |
Renishaw Code No. | A-5555-0215 | Shaft Stem Material | Carbide | Thread | M5 |
Tool Bore Diameter(mm) | 3.1 | Zeiss Code No. | 600331-8093-000 | Mass(g) | 63.05 |
This page is Multi-way Stylus M5 Ruby Ball, Carbide Stem, part number K650069.
You can find the detail information about specifications and dimensions on part number K650069.