Multiplexer Mux-10F (Part Numbers)

Multiplexer Mux-10F
The MUX-10F 4 channel D-SUB9 serial interface is a microcontrolled interface that connects four measurement devices, with Digimatic output, to the RS-232C serial port of a computer.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
264-002D
264-002E
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Additional Spec

1,419.00 €

1 5 Days CEE Type, Germany (Europe)

1,035.00 €

1 60 Days BS Type, UK

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Power supply AC Adapter 9 V 500 mA Baud Rate 300, 600, 1200, 2400, 4800, 9600, 19200
Data Bits 8 Data Input 4 x Digimatic Data Output RS-232C
Data Transmission Method Half-duplex Dimensions (WxDxH)(mm) 91.4 x 92.5 x 50.4 Footswitch Connector Yes
Interface Cable Connection D-SUB 9 Parity none Stop Bits 1

Tech Support