Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K551220
Product Type | Data equipment related goods | Component Type | Base component | Description | Repositiong receiver plate with repositioning receivers for 250mm and 500mm base plates. |
---|---|---|---|---|---|
Height 1(mm) | 12 | Length 1(mm) | 570 | Product Line | eco-fix, pallet-receiver system |
Units | 1 | Width 1(mm) | 430 | Mass(g) | 8,070 |
Application | CMM |
This page is Loading Receiver Pallet, part number K551220.
You can find the detail information about specifications and dimensions on part number K551220.