Knuckle/Swivel Joint M2, Stainless Steel

Knuckle/Swivel Joint M2, Stainless Steel
Adjustable stylus joints are used to set up styli for special tasks, for e.g. the measurement in angled bores.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K651101

Part Number
K651101
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

89.47 €

1 5 Days

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Base Diameter(mm) 4 Base Material Stainless steel
Description Protocol System 09-M2-L17,2-ML3,4-SS4-BS3,5 ITP Code No. GI M2 000 04 016 Diameter(mm) 3.5
Renishaw Code No. A-5000-9902 Stem Diameter(inch) 3.5 Thread M2
Thread 1 M2 Tool Bore Diameter(mm) 1.3 Zeiss Code No. 602030-9105-000
Mass(g) 1.38 Effective Measurement Length(mm) 3.4

This page is Knuckle/Swivel Joint M2, Stainless Steel, part number K651101.
You can find the detail information about specifications and dimensions on part number K651101.

Tech Support