Joint M4, Stainless Steel (K651636)

Joint M4, Stainless Steel K651636

Product Details:

Manufacturer part number: K651636

Brand: MITUTOYO

Price: 53.88

Delivery time: 60 Days


Technical Data:

Description Protocol System: 09-M4-L27,6-BS

ITP Code No.: RI M4 000 07 028

Diameter: 8.6 mm

Renishaw Code No.: A-5004-7606

Renishaw Code No. Old: M-5000-7590


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K651636

Part Number
K651636
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Description Protocol System ITP Code No. Diameter
(mm)
Renishaw Code No. Renishaw Code No. Old Mass
(g)
Effective Measurement Length
(mm)

53.88 €

1 60 Days 09-M4-L27,6-BSRI M4 000 07 0288.6A-5004-7606M-5000-75907.02-

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Thread M4

This page is Joint M4, Stainless Steel, part number K651636.
You can find the detail information about specifications and dimensions on part number K651636.

Variation of this product

Part Number
K651451
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Description Protocol System ITP Code No. Diameter
(mm)
Renishaw Code No. Renishaw Code No. Old Mass
(g)
Effective Measurement Length
(mm)

75.79 €

1 5 Days 09-M4-L15-BS----12.3210

Tech Support