Holding Bar for Swivel Clamp

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
900209
900211
900306
953638
953639
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Additional Spec Diameter
(mm)
Inch-Metric Length
(mm)
Remarks

25.00 €

1 5 Days 9x9 mm--100-

25.00 €

1 5 Days -8-115-

25.00 €

1 5 Days 12.7 x 6.35 mm, 4 inch Length-Inch/Metric-0.25 x 0.5 inch

24.00 €

1 5 Days 9x9 mm--50-

19.00 €

1 5 Days 6.25x12.7 mm, 2 inch Length-Inch/Metric--

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Functions Holding Bars Small Type Models Yes
Standard Models Yes Type Holding Bars

Tech Support