Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K550522-10
Product Type | Data equipment related goods | Component Type | Clamping component | Height 1(mm) | 25 |
---|---|---|---|---|---|
Old Product Line | repro-fix | Product Line | eco-fixplus | Thread 1 | M4 |
Units | 1 | Width 1(mm) | 12 | Mass(g) | 0 |
Application | CMM |
This page is Fastening Element for Toggle Clamps, part number K550522-10.
You can find the detail information about specifications and dimensions on part number K550522-10.