Extension M5, Stainless Steel

Extension M5, Stainless Steel
Extensions are required when the measurement location cannot be accessed with the stylus alone, for e.g. to reach features in bores and hard to access areas on the workpiece. Stainless steel is the primary material of choice for high-strength precision styli and extensions if weight can be disregarded.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K650301
K650302
K650342
K650343
K650344
K650345
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Description Protocol System ITP Code No. Qmark Code No. Renishaw Code No. Renishaw Code No. Old Zeiss Code No. Mass
(g)

28.95 €

1 60 Days 06-M5-L80-SS11-BS11VI M5 000 11 080VM5-12.80-SA-5555-0137-600341-0258-00057.01

26.05 €

1 5 Days 06-M5-L100-SS11-BS11VI M5 000 11 100VM5-12.100-SA-5003-0844-600341-0260-00073.17

38.16 €

1 5 Days 06-M5-L20-SS11-BS11VI M5 000 11 015VM5-12.15-SA-5555-0141-600341-0251-0009.74

38.16 €

1 5 Days 06-M5-L20-SS11-BS11VI M5 000 11 020VM5-12.20-SA-5555-0140A-5003-0840600341-0252-00013.04

28.95 €

1 5 Days 06-M5-L40-SS11-BS11VI M5 000 11 040VM5-12.40-SA-5555-0139-600341-0254-00027.51

28.95 €

1 5 Days 06-M5-L60-SS11-BS11VI M5 000 11 060VM5-12.60-SA-5555-0138-600341-0256-00042.76

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Shaft Stem Material Stainless steel Stem Diameter(inch) 11
Thread M5 Tool Bore Diameter(mm) 3.1

Tech Support