Extension M3, Stainless Steel

Extension M3, Stainless Steel
Extensions are required when the measurement location cannot be accessed with the stylus alone, for e.g. to reach features in bores and hard to access areas on the workpiece. Stainless steel is the primary material of choice for high-strength precision styli and extensions if weight can be disregarded.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K651156
K651157
K651159
K651160
K651161
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Description Protocol System DK ITP Code No. Qmark Code No. Renishaw Code No. Renishaw Code No. Old Zeiss Code No. Mass
(g)

15.79 €

1 5 Days 06-M3-L10-SS452303001VI M3 000 04 010VM3-10 A-5004-7609M-5000-7633602030-8301-0000.76

22.37 €

1 5 Days 06-M3-L20-SS452303002VI M3 000 04 020VM3-20 A-5004-7583M-5000-3592602030-8302-0001.58

18.95 €

1 5 Days 06-M3-L35-SS452303007VI M3 000 04 035VM3-35 A-5004-7584M-5000-3593-3.16

27.63 €

1 5 Days 06-M3-L40-SS452303004VI M3 000 04 040VM3-40A-5555-0287-602030-8304-0003.47

32.89 €

1 5 Days 06-M3-L50-SS452303005VI M3 000 04 050VM3-50A-5555-0288-602030-8305-0004.44

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Base Material Stainless steel Shaft Stem Material Stainless steel
Stem Diameter(inch) 4 Thread M3 Tool Bore Diameter(mm) 1.3

Tech Support