Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
542-081
Product Type | Counter | Power supply | Input voltage: 10-27V DCMaximum power consumption: Single EJ Counter: 3W or lessMaximum consolidation: 30W or less | Applicable Gauge | LG100, LG200 |
---|---|---|---|---|---|
Counting Direction Switchable | Yes | Extern Tolerance Set (when a PC is used) | Yes | External 1 / 2 SELECT | Yes |
External CLEAR | Yes | External Hold | Yes | External Input / Output | In: 4 ports / Out: 4 ports Applicable communications standards: Supported by optional interface Unit |
External PRESET / ZERO | Yes | Gauge Inputs | 2 | Inch-Metric | Metric/Inch |
Input Signal Type | Differential square wave (RS422A equivalent) | Internal Calculation | Yes | Max. Input frequency(MHz) | 5 |
Origin Detection | Yes | PRESET | Yes | Tolerance Indicator | Yes |
Tolerance Judgement (3 or 5 Step) | Yes | ZERO SET | Yes | Mass(g) | 120 |
Operating Temperature (Humidity) Range | 0–50°C / 20–80% RH, no condensation | Storage Temperature (Humidity) Range | -10–60°C / 20–80% RH, no condensation |
This page is EJ Counter - 102NE, part number 542-081.
You can find the detail information about specifications and dimensions on part number 542-081.