Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K550529-10 |
K551075 |
K551076 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Description | Length 1 (mm) | Old Product Line | Outside Diameter A (mm) | Outside Diameter B (mm) | Product Line | Thread 2 | Mass (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
153.95 € | 1 | 5 Days | - | - | repro-fix | 19.8 | - | eco-fixplus | - | 0 | |||
169.74 € | 1 | 5 Days | ● Joint ø 12 mm ● pin ø 6 mm | 40 | - | 11.8 | 8 | eco-fix | M6 | 15 | |||
177.63 € | 1 | 5 Days | ● Joint ø 12 mm ● pin ø 8 mm | 50 | - | 19.8 | 8 | eco-fix | M6 | 49 |
Loading...
Product Type | Data equipment related goods | Component Type | Build-up component | Thread 1 | M6 |
---|---|---|---|---|---|
Units | 1 | Application | CMM |
Configure
Basic Attributes
Description
Length 1(mm)
Old Product Line
Outside Diameter A(mm)
Outside Diameter B(mm)
Product Line
Thread 2
Type
Filter by standard shipping days
Optional Attributes