Disc Stylus, Hardened Steel M5

Disc Stylus, Hardened Steel M5
Applications that incorporate the inspection of grooves, undercut sections in bores and similar, are often not accessible with other styli configurations. These task can be best executed with disk styli.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K651465
K651466
K651541
K651542
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Description Protocol System Disk Height
(mm)
Disk Diameter
(mm)
Length
(mm)
Renishaw Code No. Mass
(g)
Effective Measurement Length
(mm)

113.21 €

1 5 Days 03-M5-DS12/3-L3-BS73123A-5003-52883.73

131.45 €

1 60 Days 03-M5-DS35/5-L45354A-5003-5290274

121.97 €

1 60 Days 03-M5-DS21/3-L3-BS103213A-5003-52899.23

148.03 €

1 60 Days 03-M5-DS63,5/5-L4-BS10563.54A-5003-529164.985

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Disk Material Stainless steel Shaft Stem Material Stainless steel
Thread M5

Tech Support