Digital Precision Level

Digital Precision Level
A digital Mitutoyo protractor/level designed for making angle measurements in the vertical plane. When zeroed at the horizontal, readings are provided in the same manner as a spirit level, but with the advantage of a range extending all the way to the vertical.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
950-317
950-318
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Data Output Mass
(kg)
Max. Permissible Error
(degree)
Repeatability
(degree)
Sensitivity
(degree)

524.00 €

1 5 Days No-Horizontal : 0.1 Vertical : 0.20.10.1

1,062.00 €

1 5 Days Yes0.30.05 (0 to 10) 0.1 (80 to 90) 0.2 (10 to 80)0.050.01 (0 to 9.99), 0.1 (10 to 90)

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Power supply Standard battery (9 V) 6LR61 Additional Spec 360°
Battery Life Approx. 500 hours Range 360° (4 x 90°)

Tech Support