Digital Indicator, Signal ID-C

Digital Indicator, Signal ID-C
This is an externally-powered Digimatic Indicator with a N-ch open drain –NG, OK, +NG output.
Dust-protected and protected against splashing water, complying with IEC 60529 (equivalent to IP54) Measures MAX/MIN/RANGE (run-out value).
Saves three different Preset and Tolerance settings.
Fast measurement frequency mode (detection cycle 50 times/s) for reliable measurement in the peak detection mode (MAX/MIN/RANGE) Calculation function Ax. Coefficient A freely definable, x = displacement of the plungerAnalogue bar graph in the display (12 different scales switchable) GO/±NG tolerance judgment function

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
543-350-10
543-350B-10
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Power supply Additional Spec Alarm Digimatic Data Output Measurement Frequency (MAX/MIN/Range) Mass
(g)

871.00 €

1 5 Days 1 battery CR2032Lug Back PlateLow voltage, ABS composition error, overflow error, setting errorYesStandard mode: 100 times/s (plunger speed max. 0.1mm/s for peak measurement)295

871.00 €

1 5 Days DC 5.0-24.0 VFlat Back PlateCounting value composition error, overflow error, tolerance limit setting error-100 times/s (if the plunger speed >0.1 mm/s the peak value could not be displayed correctly.)285

Loading...

  1. 1

Basic information

Product Type Data equipment related goods ABS / INC (INC ZERO) Yes Analog Bar Resolution Switchable Yes
Calculation Function (with formula) Yes Contact Point Carbide ball, thread: M2.5x0.45 Counting Direction Switchable Yes
Digital Scale Electrostatic capacitance type absolute linear encoder Digital Step(mm) 0.001 / 0.01 Digital/Analog Digital
Display LCD, character height 8 mm Function lock Yes GO/±NG judgement Yes
GO/±NG judgement via LED Yes H MPE (Hysteresis)(mm) 0.002 Inch/Metric Switchable No
Inch-Metric Metric Max. Permissible ErrorE MPE (Total Range)(mm) 0.003 Max. Response Speed Unlimited
Measuring Force MPL(N) ≤2.5 ON/OFF Yes PRESET 3x Yes
Protection IP54 R MPE (Repeatability)(mm) 0.002 Range(mm) 12.7
Signal Input: No-voltage Input, (PRESET_RECALL/ZERO, Hold_RESET) Yes Signal Output:(+NG, OK, -NG) Yes Type EN ISO Standard
Stem Diameter(mm) 8

Tech Support