Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
543-341B-10 |
543-342B-10 |
543-591B-10 |
543-592B-10 |
543-596B-10 |
543-597B-10 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Additional Spec | Contact Point | Max. Permissible Error E MPE (Total Range) (inch) | Max. Permissible ErrorE MPE (Total Range) (mm) | Measuring Force MPL (N) | Range (inch) | Range (mm) | Type | Mass (g) | Stem Diameter (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
629.00 € | 1 | 5 Days | Flat Back Plate | Carbide ball, thread: M2.5x0.45 | ±0.0001 | 0.003 | ≤1.5 | 0.5 | 12.7 | EN ISO Standard | 170 | 8 | |||
612.00 € | 1 | 5 Days | ASME/ANSI Type, Flat Back Plate | Carbide ball, thread: No.4-48UNF | ±0.0001 | 0.003 | ≤1.5 | 0.5 | 12.7 | ASME/ANSI/AGD Standard | 170 | 9.52 | |||
707.00 € | 1 | 60 Days | Flat Back Plate | Carbide ball, thread: M2.5x0.45 | ±0.0001 | 0.003 | ≤1.8 | 1 | 25.4 | EN ISO Standard | 190 | 8 | |||
707.00 € | 1 | 5 Days | ASME/ANSI Type, Flat Back Plate | Carbide ball, thread: No.4-48UNF | ±0.0001 | 0.003 | ≤1.8 | 1 | 25.4 | ASME/ANSI/AGD Standard | 190 | 9.52 | |||
848.00 € | 1 | 5 Days | Flat Back Plate | Carbide ball, thread: M2.5x0.45 | ±0.00025 | 0.006 | ≤2.3 | 2 | 8 | EN ISO Standard | 260 | 8 | |||
848.00 € | 1 | 60 Days | ASME/ANSI Type, Flat Back Plate | Carbide ball, thread: No.4-48UNF | ±0.00025 | 0.006 | ≤2.3 | 2 | 8 | ASME/ANSI/AGD Standard | 260 | 9.52 |
Loading...
Product Type | Data equipment related goods | Power supply | 1 battery CR2032 | ABS / INC (INC ZERO) | Yes |
---|---|---|---|---|---|
Alarm | Low voltage, ABS composition error, overflow error, setting error | Analog Bar Resolution Switchable | Yes | Battery Life | Standard mode: approx. 1 year fast mode: approx. 4.5 month |
Calculation Function (with formula) | Yes | Counting Direction Switchable | Yes | DATA/HOLD | Yes |
Digimatic Data Output | Yes | Digital Scale | Electrostatic capacitance type absolute linear encoder | Digital/Analog | Digital |
Display | LCD, character height 8 mm, 330° rotatable | Fast Measurement Mode | Yes | Function lock | Yes |
GO/±NG judgement | Yes | H MPE (Hysteresis)(inch) | 0.0001 | H MPE (Hysteresis)(mm) | 0.002 |
Inch/Metric Switchable | Yes | Inch-Metric | Inch/Metric | Max. Response Speed | Unlimited |
Measurement Frequency (MAX/MIN/Range) | Standard mode: 10 times/s / fast mode: 50 times/s (plunger speed max. 50 µm/s for peak measurement) | ON/OFF | Yes | PRESET 3x | Yes |
Protection | IP42 | R MPE (Repeatability)(inch) | 0.0001 | R MPE (Repeatability)(mm) | 0.002 |
Remarks | Digital step is switchable (12 steps) | Selec Table Resolution | Yes |
Configure
Basic Attributes
Additional Spec
Contact Point
Max. Permissible Error E MPE (Total Range)(inch)
Max. Permissible ErrorE MPE (Total Range)(mm)
Measuring Force MPL(N)
Range(inch)
Range(mm)
Type
Type
Filter by standard shipping days
Optional Attributes