Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
543-351 |
543-351B |
543-352-10 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Power supply | Additional Spec | Contact Point | Digimatic Data Output | Measuring Force (N) | Type | Mass (g) | Stem Diameter (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
784.00 € | 1 | 60 Days | 5-24 V DC / 100mA (max) | Lug Back | Carbide ball, thread: M2.5x0.45 | - | ≤2.5 | EN ISO Standard | 285 | 8 | |||
784.00 € | 1 | 60 Days | 5-24 V DC / 100mA (max) | Flat Back | Carbide ball, thread: M2.5x0.45 | - | ≤2.5 | EN ISO Standard | 285 | 8 | |||
871.00 € | 1 | 60 Days | 1 battery CR2032 | ASME/ANSI Type, Lug Back Plate | Carbide ball, thread: No.4-48UNF | Yes | - | ASME/ANSI/AGD Standard | 295 | 9.52 |
Loading...
Product Type | Data equipment related goods | ABS / INC (INC ZERO) | Yes | Alarm | Low voltage, ABS composition error, overflow error, setting error |
---|---|---|---|---|---|
Analog Bar Resolution Switchable | Yes | Calculation Function (with formula) | Yes | Counting Direction Switchable | Yes |
Digital Scale | Electrostatic capacitance type absolute linear encoder | Digital Step(inch) | 0.00005 / 0.0001 / 0.0005 | Digital Step(mm) | 0.001 / 0.01 |
Digital/Analog | Digital | Display | LCD, character height 8 mm | Function lock | Yes |
GO/±NG judgement | Yes | GO/±NG judgement via LED | Yes | H MPE (Hysteresis)(inch) | 0.0001 |
H MPE (Hysteresis)(mm) | 0.002 | Inch/Metric Switchable | Yes | Inch-Metric | Inch/Metric |
Max. Permissible Error E MPE (Total Range)(inch) | ±0.0001 | Max. Permissible ErrorE MPE (Total Range)(mm) | 0.003 | Max. Response Speed | Unlimited |
Measurement Frequency (MAX/MIN/Range) | Standard mode: 100 times/s (plunger speed max. 0.1mm/s for peak measurement) | Measuring Force MPL(N) | ≤2.5 | ON/OFF | Yes |
PRESET 3x | Yes | Protection | IP54 | R MPE (Repeatability)(inch) | 0.0001 |
R MPE (Repeatability)(mm) | 0.002 | Range(inch) | 0.5 | Range(mm) | 12.7 |
Signal Input: No-voltage Input, (PRESET_RECALL/ZERO, Hold_RESET) | Yes | Signal Output:(+NG, OK, -NG) | Yes |
Configure
Basic Attributes
Power supply
Additional Spec
Contact Point
Digimatic Data Output
Measuring Force(N)
Type
Type
Filter by standard shipping days
Optional Attributes