Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
543-561E |
543-562E |
543-563E |
543-564E |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Contact Point | Digital Step (inch) | Functions | H MPE (Hysteresis) (inch) | H MPE (Hysteresis) (mm) | Inch/Metric Switchable | Inch-Metric | Max. Permissible Error E MPE (Total Range) (inch) | Max. Permissible ErrorE MPE (Total Range) (mm) | Measuring Force MPL (N) | R MPE (Repeatability) (inch) | Range (inch) | Range (mm) | Stem Diameter (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
940.00 € | 1 | 5 Days | Carbide ball, thread: M2.5x0.45 | - | - | - | 0.0015 | - | Metric | - | 0.0015 | ≤2 | - | - | 30.4 | 8 | |||
910.00 € | 1 | 5 Days | Carbide ball, thread: No.4-48UNF | 0.00002 / 0.00005 / 0.0001 | ANSI/AGD type | 0.00006 | 0.0015 | Yes | Inch/Metric | ±0.00006 | 0.0015 | ≤2 | 0.00004 | 1.2 | 30.4 | 9.52 | |||
1,164.00 € | 1 | 5 Days | Carbide ball, thread: M2.5x0.45 | - | - | - | 0.0025 | - | Metric | - | 0.0025 | ≤2.5 | - | - | 60.9 | 8 | |||
1,131.00 € | 1 | 5 Days | Carbide ball, thread: No.4-48UNF | 0.00002 / 0.00005 / 0.0001 | ANSI/AGD type | 0.0001 | 0.0025 | Yes | Inch/Metric | ±0.0001 | 0.0025 | ≤2.5 | 0.00004 | 2.4 | 60.9 | 9.52 |
Loading...
Product Type | Data equipment related goods | Power supply | AC adapter 6 V DC, 2A | Alarm | Counting value composition error, overflow error, tolerance setting error |
---|---|---|---|---|---|
Analog Bar Resolution Switchable | Yes | Counting Direction Switchable | Yes | DATA/HOLD | Yes |
Digimatic Data Output | Yes | Digital Scale | Photoelectric linear encoder | Digital Step(mm) | 0.0005 / 0.001 |
Digital/Analog | Digital | Display | LCD with red/green backlight, character height 9.5 mm | Function lock | Yes |
GO/±NG judgement | Yes | Max. Response Speed(mm/s) | 1000 | ON/OFF | Yes |
Protection | IP30 | R MPE (Repeatability)(mm) | 0.001 | Remarks | RS-232 input / output is applicable with appropriate connecting cable (1m: 21EAA130 or 2m: 21EAA131) |
RS-232C Input* | Yes | RS-232C Output/Input | Yes | Selec Table Resolution | Yes |
ZERO SET | Yes |
Configure
Basic Attributes
Contact Point
Digital Step(inch)
Functions
H MPE (Hysteresis)(inch)
H MPE (Hysteresis)(mm)
Inch/Metric Switchable
Inch-Metric
Max. Permissible Error E MPE (Total Range)(inch)
Max. Permissible ErrorE MPE (Total Range)(mm)
Measuring Force MPL(N)
R MPE (Repeatability)(inch)
Range(inch)
Range(mm)
Type
Filter by standard shipping days
Optional Attributes